Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
314022100 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Black, 2 Circuits, Key A, without CPA Lock | No | 2 | Black | Receptacle | No | Yes | Yes | PBT | 4.330/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314022110 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Black, 2 Circuits, Key A, with CPA Lock | No | 2 | Black | Receptacle | No | Yes | Yes | PBT | 4.710/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314022130 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Gray, 2 Circuits, Key A, with CPA Lock | No | 2 | Gray | Receptacle | No | Yes | Yes | PBT | 4.710/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314022200 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Gray, 2 Circuits, Key B, without CPA Lock | No | 2 | Gray | Receptacle | No | Yes | Yes | PBT | 4.341/g | 1 | Bag | No | 2.54mm | B | Yes | -40° to +125°C |
314022210 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Gray, 2 Circuits, Key B, with CPA Lock | No | 2 | Gray | Receptacle | No | Yes | Yes | PBT | 4.719/g | 1 | Bag | No | 2.54mm | B | Yes | -40° to +125°C |
314022500 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Black, 2 Circuits, Key B, without CPA Lock | No | 2 | Black | Receptacle | No | Yes | Yes | PBT | 4.330/g | 1 | Bag | No | 2.54mm | B | Yes | -40° to +125°C |
314022510 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Black, 2 Circuits, Key B, with CPA Lock | No | 2 | Black | Receptacle | No | Yes | Yes | PBT | 4.710/g | 1 | Bag | No | 2.54mm | B | Yes | -40° to +125°C |
314022600 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Black, 2 Circuits, Key C, without CPA Lock | No | 2 | Black | Receptacle | No | Yes | Yes | PBT | 4.341/g | 1 | Bag | No | 2.54mm | C | Yes | -40° to +125°C |
314022610 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Black, 2 Circuits, Key C, with CPA Lock | No | 2 | Black | Receptacle | No | Yes | Yes | PBT | 4.710/g | 1 | Bag | No | 2.54mm | C | Yes | -40° to +125°C |
314022700 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Black, 2 Circuits, Key D, without CPA Lock | No | 2 | Black | Receptacle | No | Yes | Yes | PBT | 4.330/g | 1 | Bag | No | 2.54mm | D | Yes | -40° to +125°C |
314022710 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Black, 2 Circuits, Key D, with CPA Lock | No | 2 | Black | Receptacle | No | Yes | Yes | PBT | 4.710/g | 1 | Bag | No | 2.54mm | D | Yes | -40° to +125°C |
314023100 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Black, 3 Circuits, Key A, without CPA Lock | No | 3 | Black | Receptacle | No | Yes | Yes | PBT | 4.300/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314023103 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Black, 3 Circuits, Key A, without CPA Lock, Terminal 3 Plugged | No | 3 | Black | Receptacle | No | Yes | Yes | PBT | 4.882/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314023104 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Black, 3 Circuits, Key A, without CPA Lock | No | 3 | Black | Receptacle | No | Yes | Yes | PBT | 4.882/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314023200 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Gray, 3 Circuits, Key B, without CPA Lock | No | 3 | Gray | Receptacle | No | Yes | Yes | PBT | 4.882/g | 1 | Bag | No | 2.54mm | B | Yes | -40° to +125°C |
314023500 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Black, 3 Circuits, Key B, without CPA Lock | No | 3 | Black | Receptacle | No | Yes | Yes | PBT | 4.882/g | 1 | Bag | No | 2.54mm | B | Yes | -40° to +125°C |
314026100 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Black, 6 Circuits, Key A, without CPA Lock | No | 6 | Black | Receptacle | No | Yes | Yes | PBT | 6.684/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314026101 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Black, 6 Circuits, Key A, without CPA Lock, All Terminals Plugged | No | 6 | Black | Receptacle | No | Yes | Yes | PBT | 7.000/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314026110 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Black, 6 Circuits, Key A, with CPA Lock | No | 6 | Black | Receptacle | No | Yes | Yes | PBT | 7.082/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314026111 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Black, 6 Circuits, Key A, with CPA Lock, All Terminals Plugged | No | 6 | Black | Receptacle | No | Yes | Yes | PBT | 7.400/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
314026200 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Gray, 6 Circuits, Key B, without CPA Lock | No | 6 | Gray | Receptacle | No | Yes | Yes | PBT | 7.000/g | 1 | Bag | No | 2.54mm | B | Yes | -40° to +125°C |
314026201 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Gray, 6 Circuits, Key B, without CPA Lock, All Terminals Plugged | No | 6 | Gray | Receptacle | No | Yes | Yes | PBT | 6.684/g | 1 | Bag | No | 2.54mm | B | Yes | -40° to +125°C |
314026210 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Gray, 6 Circuits, Key B, with CPA Lock | No | 6 | Gray | Receptacle | No | Yes | Yes | PBT | 7.400/g | 1 | Bag | No | 2.54mm | B | Yes | -40° to +125°C |
314026211 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Gray, 6 Circuits, Key B, with CPA Lock, All Terminals Plugged | No | 6 | Gray | Receptacle | No | Yes | Yes | PBT | 7.082/g | 1 | Bag | No | 2.54mm | B | Yes | -40° to +125°C |
314026500 | 2.54mm MX64 Sealed Single Row Crimp Housing, GET Terminal, Black, 6 Circuits, Key B, without CPA Lock | No | 6 | Black | Receptacle | No | Yes | Yes | PBT | 7.000/g | 1 | Bag | No | 2.54mm | B | Yes | -40° to +125°C |