|
2173500001
|
1.27mm Signal Pitch, 0.80mm Signal Pitch, 1.27mm Power Pitch SAS-4/PCIe-5 Receptacle, Vertical, Surface Mount, with Solder Tab, 8.15mm Height, 2.05mm Peg Length, 1.00mm Minimum PCB Thickness, 68 Circuits, with Cap, Embossed Tape and Reel, Lead-Free |
No
|
Signal 53, Power 15 |
68 |
Black |
500 |
94V-0 |
Female |
Yes |
No |
Copper Alloy |
Gold |
Tin |
Liquid Crystal Polymer (LCP) |
2.250/g |
2 |
Vertical |
Embossed Tape on Reel |
No |
Yes |
Yes |
1.00mm min |
0.80mm, 1.27mm |
0.80mm, 1.27mm |
0.762µm |
2.540µm |
Yes |
Yes |
-55° to +85°C |
Surface Mount |