|
2035672007
|
1.00mm Pitch, Pico-Clasp PCB Header, Dual Row, Right-Angle, Surface Mount, 0.76µm Gold Plated, Inner Positive Lock, 20 Circuits, Natural |
Check Availability
|
No |
20 |
20 |
Natural |
30 |
No |
No |
No |
No |
Yes |
Phosphor Bronze |
Gold |
Gold |
Nylon |
626.500/mg |
2 |
Right Angle |
Embossed Tape on Reel |
No |
Yes |
1.00mm |
1.00mm |
0.760µm |
0.102µm |
Yes |
Yes |
Shrouded |
No |
-40° to +105°C |
Surface Mount |
|
2035673007
|
1.00mm Pitch, Pico-Clasp PCB Header, Dual Row, Right-Angle, Surface Mount, 0.76µm Gold Plated, Inner Positive Lock, 30 Circuits, Natural |
Check Availability
|
No |
30 |
30 |
Natural |
30 |
No |
No |
No |
No |
Yes |
Phosphor Bronze |
Gold |
Gold |
Nylon |
853.000/mg |
2 |
Right Angle |
Embossed Tape on Reel |
No |
Yes |
1.00mm |
1.00mm |
0.760µm |
0.102µm |
Yes |
Yes |
Shrouded |
No |
-40° to +105°C |
Surface Mount |
|
2035674007
|
1.00mm Pitch, Pico-Clasp PCB Header, Dual Row, Right-Angle, Surface Mount, 0.76µm Gold Plated, Inner Positive Lock, 40 Circuits, Natural |
No
|
No |
40 |
40 |
Natural |
30 |
No |
No |
No |
No |
Yes |
Phosphor Bronze |
Gold |
Gold |
Nylon |
1084.000/mg |
2 |
Right Angle |
Embossed Tape on Reel |
No |
Yes |
1.00mm |
1.00mm |
0.760µm |
0.102µm |
Yes |
Yes |
Shrouded |
No |
-40° to +105°C |
Surface Mount |