|
2035630305
|
1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, 0.76µm Gold Plated, Outer Positive Lock, 3 Circuits, Natural |
No
|
No |
3 |
3 |
Natural |
30 |
No |
No |
No |
No |
Yes |
4.75mm |
Phosphor Bronze |
Gold |
Gold |
Polyamide (PA) |
111.240/mg |
1 |
Right Angle |
Embossed Tape on Reel |
No |
Yes |
1.00mm |
0.760µm |
0.051µm |
Yes |
No |
Shrouded |
No |
-40° to +105°C |
Surface Mount |
|
2035630405
|
1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, 0.76µm Gold Plated, Outer Positive Lock, 4 Circuits, Natural |
No
|
No |
4 |
4 |
Natural |
30 |
No |
No |
No |
No |
Yes |
4.75mm |
Phosphor Bronze |
Gold |
Gold |
Polyamide (PA) |
130.480/mg |
1 |
Right Angle |
Embossed Tape on Reel |
No |
Yes |
1.00mm |
0.760µm |
0.051µm |
Yes |
No |
Shrouded |
No |
-40° to +105°C |
Surface Mount |
|
2035630505
|
1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, 0.76µm Gold Plated, Outer Positive Lock, 5 Circuits, Natural |
No
|
No |
5 |
5 |
Natural |
30 |
No |
No |
No |
No |
Yes |
4.75mm |
Phosphor Bronze |
Gold |
Gold |
Polyamide (PA) |
147.430/mg |
1 |
Right Angle |
Embossed Tape on Reel |
No |
Yes |
1.00mm |
0.760µm |
0.051µm |
Yes |
No |
Shrouded |
No |
-40° to +105°C |
Surface Mount |