|
192160002
|
Multi-Lock Connector for 12-10 AWG Wire, Carton |
Check Availability
|
Closed |
Yellow |
94V-0 |
Polypropylene |
Copper |
Tin |
Tin |
2.900/g |
Carton |
105°C |
4.83mm, 4.32mm |
10, 12 |
N/A |
|
192160003
|
Multi-Lock Connector for 16-14 AWG Wire, Carton |
Check Availability
|
Closed |
Blue |
94V-0 |
Polypropylene |
Copper |
Tin |
Tin |
1.267/g |
Carton |
105°C |
3.30mm, 4.32mm |
14, 16 |
N/A |
|
192160004
|
Multi-Lock Connector for 18-14 AWG Wire, Carton |
Check Availability
|
Closed |
White |
94V-0 |
Polypropylene |
Copper |
Tin |
Tin |
1.334/g |
Carton |
|
3.30mm, 3.56mm |
14, 16, 18 |
0.96-2.60 |
|
192160005
|
Multi-Lock Connector for 22-18 AWG Wire, Carton |
Check Availability
|
Closed |
Red |
94V-0 |
Polypropylene |
Copper |
Tin |
Tin |
1.353/g |
Carton |
105°C |
3.30mm, 4.06mm |
18, 20, 22 |
N/A |
|
192160009
|
Ultimate Wire Tap, Yellow, 12 AWG, 4.00mm², Carton |
Check Availability
|
Open |
Yellow |
94V-2 |
Nylon |
Copper Alloy |
Tin |
Tin |
1.080/g |
Carton |
105°C |
|
12 |
4.00 |
|
192160010
|
Ultimate Wire Tap, Blue, 18-14 AWG, 0.75 - 2.50mm², Carton |
Check Availability
|
Open |
Blue |
94V-2 |
Nylon |
Copper Alloy |
Tin |
Tin |
1.101/g |
Carton |
105°C |
|
18, 16, 14 |
0.75-2.50 |
|
192160011
|
Ultimate Wire Tap, Red, 22-18 AWG, 0.34 - .0.75mm², Carton |
Check Availability
|
Open |
Red |
94V-2 |
Nylon |
Copper Alloy |
Tin |
Tin |
1.130/g |
Carton |
105°C |
|
22, 20, 18 |
0.34-0.75 |