- Part Number
- 192160011
- Category
- Splices
Physical Specifications
- Barrel Type
- Open
- Color Resin
- Red
- Flammability
- 94V-2
- Insulation
- Nylon
- Material Metal
- Copper Alloy
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Net Weight
- 1.130/g
- Packaging Type
- Carton
- Temperature Range Operating
- 105°C
- Wire Size Awg
- 22,20,18
- Wire Size Mm
- 0.34-0.75
Electrical Specifications
- Voltage Maximum
- 600V
Keywords: 19216-0011, 0192160011
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 44
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863