Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
191290005 | Krimptite Block Spade Terminal for 12-10 AWG Wire | No | Closed | None | Tin | 1.343/g | Bag | 4.064µm | 4.064µm | 10 (M5) | 10, 12 | 3.30-5.00 | |
191290007 | Krimptite Block Spade Terminal for 12-10 AWG Wire | Closed | None | Tin | 1.448/g | Bag | 0.305µm | 0.305µm | 8 (M4) | Crimp or Compression | 10, 12 | 3.30-5.00 | |
191290008 | Krimptite Block Spade Terminal for 12-10 AWG Wire | Closed | None | Tin | 1.495/g | Bag | 0.305µm | 0.305µm | 5-6 (M3-3.5) | Crimp or Compression | 10, 12 | 3.30-5.00 | |
191290039 | Krimptite Block Spade Terminal for 22-18 AWG Wire | Closed | None | Tin | 0.446/g | Bag | 2.540µm | 2.540µm | 5-6 (M3-3.5) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 | |
191290041 | Krimptite Block Spade Terminal for 22-18 AWG Wire | Closed | None | Tin | 0.508/g | Bag | 2.540µm | 2.540µm | 3-4 (M2.6) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 | |
191290043 | Krimptite Block Spade Terminal for 22-18 AWG Wire | Closed | None | Tin | 0.435/g | Bag | 2.540µm | 2.540µm | 10 (M5) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 | |
191290045 | Krimptite Block Spade Terminal for 22-18 AWG Wire | Closed | None | Tin | 0.434/g | Bag | 2.540µm | 2.540µm | 8 (M4) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 | |
191290047 | Krimptite Block Spade Terminal for 22-18 AWG Wire | Closed | None | Tin | 0.461/g | Bag | 2.540µm | 2.540µm | 5-6 (M3-3.5) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 | |
191290053 | Krimptite Block Spade Terminal for 22-18 AWG Wire | Closed | None | Tin | 0.371/g | Bag | 2.540µm | 2.540µm | 3-4 (M2.6) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 | |
191290055 | Krimptite Block Spade Terminal for 22-18 AWG Wire | Closed | None | Tin | 0.387/g | Bag | 2.540µm | 2.540µm | 1-2 (M2) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 |