Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190690027 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | No | Closed | None | Tin | Tin | 0.383/g | Bag | 2.540µm | 2.540µm | 1-2 (M2) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 |
190690028 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | No | Closed | None | Tin | Tin | 0.383/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 1-2 (M2) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 |
190690029 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | Closed | None | Tin | Tin | 0.364/g | Bag | 2.540µm | 2.540µm | 3-4 (M2.6) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 | |
190690030 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | No | Closed | None | Tin | Tin | 0.453/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 3-4 (M2.6) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 |
190690031 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | Closed | None | Tin | Tin | 0.340/g | Bag | 2.540µm | 2.540µm | 5-6 (M3-3.5) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 | |
190690032 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | No | Closed | None | Tin | Tin | 0.453/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 5-6 (M3-3.5) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 |
190690033 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | Closed | None | Tin | Tin | 0.524/g | Bag | 2.540µm | 2.540µm | 5-6 (M3-3.5) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 | |
190690034 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | No | Closed | None | Tin | Tin | 0.524/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 5-6 (M3-3.5) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 |
190690035 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | Closed | None | Tin | Tin | 0.520/g | Bag | 2.540µm | 2.540µm | 8 (M4) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 | |
190690036 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | No | Closed | None | Tin | Tin | 0.485/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 8 (M4) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 |
190690037 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | Closed | None | Tin | Tin | 0.490/g | Bag | 2.540µm | 2.540µm | 10 (M5) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 | |
190690038 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | No | Closed | None | Tin | Tin | 0.461/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 10 (M5) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 |
190690040 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | Closed | None | Tin | Tin | 0.897/g | Bag | 2.540µm | 2.540µm | 10 (M5) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 | |
190690042 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | Closed | None | Tin | Tin | 0.798/g | Bag | 2.540µm | 2.540µm | 1/4" (M6) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 | |
190690044 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | No | Closed | None | Tin | Tin | 0.799/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 1/4" (M6) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 |
190690045 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | Closed | None | Tin | Tin | 0.672/g | Bag | 2.540µm | 2.540µm | 5/16" (M8) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 | |
190690046 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | No | Closed | None | Tin | Tin | 0.672/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 5/16" (M8) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 |
190690049 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | Closed | None | Tin | Tin | 0.946/g | Bag | 2.540µm | 2.540µm | 3/8" (M9) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 | |
190690050 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | No | Closed | None | Tin | Tin | 0.946/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 3/8" (M9) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 |
190690052 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | Closed | None | Tin | Tin | 0.443/g | Bag | 2.540µm | 2.540µm | 3-4 (M2.6) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 | |
190690054 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | Closed | None | Tin | Tin | 0.435/g | Bag | 2.540µm | 2.540µm | 5-6 (M3-3.5) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 | |
190690055 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | No | Closed | None | Tin | Tin | 0.400/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 5-6 (M3-3.5) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 |
190690056 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | Closed | None | Tin | Tin | 0.410/g | Bag | 2.540µm | 2.540µm | 8 (M4) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 | |
190690057 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | No | Closed | None | Tin | Tin | 0.302/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 8 (M4) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 |
190690061 | Krimptite Ring Tongue Terminal for 22-18 AWG Wire | Closed | None | Tin | Tin | 0.379/g | Bag | 2.540µm | 2.540µm | 10 (M5) | Crimp or Compression | 18, 20, 22 | 0.35-0.80 |