Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190160001 | Krimptite Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 2.79 x 0.51mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.272/g | Straight | Bag | No | 0.51mm | 2.79mm | Per Wire Specification | 18, 20, 22 | |||||
190160002 | Krimptite Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 2.79 x 0.51mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.272/g | Straight | Adhesive Tape on Reel | No | 0.51mm | 2.79mm | Per Wire Specification | 18, 20, 22 | ||||
190160003 | Krimptite Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 2.79 x 0.81mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.272/g | Straight | Bag | No | 0.81mm | 2.79mm | Per Wire Specification | Crimp or Compression | 18, 20, 22 | ||||
190160004 | Krimptite Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 2.79 x 0.81mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.539/g | Straight | Adhesive Tape on Reel | No | 0.81mm | 2.79mm | Per Wire Specification | Crimp or Compression | 18, 20, 22 | |||
190160005 | Krimptite Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 4.75 x 0.51mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.450/g | Straight | Bag | No | 0.51mm | 4.75mm | Per Wire Specification | 18, 20, 22 | |||||
190160007 | Krimptite Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 4.75 x 0.81mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.441/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | Per Wire Specification | Crimp or Compression | 18, 20, 22 | |
190160008 | Krimptite Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 4.75 x 0.51mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.450/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | Per Wire Specification | Crimp or Compression | 18, 20, 22 | |
190160009 | Krimptite Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 6.35 x 0.81mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.596/g | Straight | Bag | No | 0.81mm | 6.35mm | Per Wire Specification | 18, 20, 22 | |||||
190160010 | Krimptite Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 6.35 x 0.81mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.596/g | Straight | Adhesive Tape on Reel | No | 0.81mm | 6.35mm | Per Wire Specification | 18, 20, 22 | ||||
190160035 | Krimptite Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 2.79 x 0.51mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.300/g | Straight | Bag | 2.540µm | 2.540µm | No | 0.51mm | 2.79mm | Per Wire Specification | Crimp or Compression | 14, 16 | 1.30-2.00 | |
190160036 | Krimptite Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Mylar Tape, Tab 2.79 x 0.51mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.300/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 2.79mm | Per Wire Specification | Crimp or Compression | 14, 16 | 1.30-2.00 |
190160037 | Krimptite Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 2.79 x 0.81mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.308/g | Straight | Bag | 2.540µm | 2.540µm | No | 0.81mm | 2.79mm | Per Wire Specification | Crimp or Compression | 14, 16 | 1.30-2.00 | |
190160038 | Krimptite Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Mylar Tape, Tab 2.79 x 0.81mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.304/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 2.79mm | Per Wire Specification | Crimp or Compression | 14, 16 | 1.30-2.00 |
190160039 | Krimptite Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 4.75 x 0.51mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.478/g | Straight | Bag | No | 0.51mm | 4.75mm | Per Wire Specification | 14, 16 | 1.30-2.00 | ||||
190160040 | Krimptite Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 4.75 x 0.81mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.490/g | Straight | Bag | No | 0.81mm | 4.75mm | Per Wire Specification | 14, 16 | 1.30-2.00 | ||||
190160041 | Krimptite Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Mylar Tape, Tab 4.75 x 0.81mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.474/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | Per Wire Specification | Crimp or Compression | 14, 16 | 1.30-2.00 |
190160042 | Krimptite Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Mylar Tape, Tab 4.75 x 0.51mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.478/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | Per Wire Specification | Crimp or Compression | 14, 16 | 1.30-2.00 |
190160043 | Krimptite Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Mylar Tape, Tab 6.35 x 0.81mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.648/g | Straight | Adhesive Tape on Reel | No | 0.81mm | 6.35mm | Per Wire Specification | Crimp or Compression | 14, 16 | 1.30-2.00 | ||
190160069 | Krimptite Quick Disconnect, Female, for 10-12 (5.00-3.30mm²) Wire, Box, Tab 6.35 x 0.81mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.897/g | Straight | Bag | No | 0.81mm | 6.35mm | Per Wire Specification | 10, 12 | |||||
190160070 | Krimptite Quick Disconnect, Female, for 10-12 (5.00-3.30mm²) Wire, Mylar Tape, Tab 6.35 x 0.81mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.897/g | Straight | Adhesive Tape on Reel | No | 0.81mm | 6.35mm | Per Wire Specification | Crimp or Compression | 10, 12 | |||
190160075 | Krimptite Quick Disconnect, Female, for 24-26 (0.20-0.12mm²) Wire, Box, Tab 2.79 x 0.51mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.226/g | Straight | Bag | 2.540µm | 2.540µm | No | 0.51mm | 2.79mm | Per Wire Specification | Crimp or Compression | 24, 26 | ||
190160076 | Krimptite Quick Disconnect, Female, for 24-26 (0.20-0.12mm²) Wire, Mylar Tape, Tab 2.79 x 0.51mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.226/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 2.79mm | Per Wire Specification | Crimp or Compression | 24, 26 | |
190160081 | Krimptite Quick Disconnect, Female, for 12-14 (3.30-2.00mm²) Wire, Box, Tab 4.75 x 0.51mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.528/g | Straight | Bag | No | 0.51mm | 4.75mm | Per Wire Specification | 12, 14 | |||||
190160082 | Krimptite Quick Disconnect, Female, for 12-14 (3.30-2.00mm²) Wire, Box, Tab 4.75 x 0.81mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.552/g | Straight | Bag | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | Per Wire Specification | Crimp or Compression | 12, 14 | ||
190160084 | Krimptite Quick Disconnect, Female, for 12-14 (3.30-2.00mm²) Wire, Mylar Tape, Tab 4.75 x 0.51mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.528/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | Per Wire Specification | Crimp or Compression | 12, 14 |