Krimptite
- Part Number
- 190160003
- Category
- Quick Disconnects
Krimptite Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 2.79 x 0.81mm, Carton
Physical Specifications
- barrelType
- Closed
- gender
- Female
- glowWireCapable
- No
- insulated
- No
- insulation
- None
- lockToMatingPart
- No
- materialMetal
- Brass
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 0.272/g
- orientation
- Straight
- packagingType
- Carton
- platingMinMating
- 2.540µm
- platingMinTermination
- 2.540µm
- polarizedToMatingPart
- No
- tabThickness
- 0.81mm
- tabWidth
- 2.79mm
- temperatureRangeOperating
- Per Wire Specification
- terminationInterfaceStyle
- Crimp or Compression
- wireSizeAwg
- 18,20,22
Electrical Specifications
- voltageMaximum
- Per Wire Specification
Keywords: 19016-0003, 0190160003
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863