Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
159220230 | 0.50mm Pitch Premo-Flex LVDS Jumper, 51.00mm Cable Length, Gold (Au) Plating, 90±10 Ohms Differential Impedance, 30 Circuits | No | 51.00mm | 30 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
159220240 | 0.50mm Pitch Premo-Flex LVDS Jumper, 51.00mm Cable Length, Gold (Au) Plating, 90±10 Ohms Differential Impedance, 40 Circuits | No | 51.00mm | 40 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
159220250 | 0.50mm Pitch Premo-Flex LVDS Jumper, 51.00mm Cable Length, Gold (Au) Plating, 90±10 Ohms Differential Impedance, 50 Circuits | No | 51.00mm | 50 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
159220430 | 0.50mm Pitch Premo-Flex LVDS Jumper, 102.00mm Cable Length, Gold (Au) Plating, 90±10 Ohms Differential Impedance, 30 Circuits | No | 102.00mm | 30 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
159220440 | 0.50mm Pitch Premo-Flex LVDS Jumper, 102.00mm Cable Length, Gold (Au) Plating, 90±10 Ohms Differential Impedance, 40 Circuits | No | 102.00mm | 40 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
159220450 | 0.50mm Pitch Premo-Flex LVDS Jumper, 102.00mm Cable Length, Gold (Au) Plating, 90±10 Ohms Differential Impedance, 50 Circuits | No | 102.00mm | 50 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
159220630 | 0.50mm Pitch Premo-Flex LVDS Jumper, 152.00mm Cable Length, Gold (Au) Plating, 90±10 Ohms Differential Impedance, 30 Circuits | No | 152.00mm | 30 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
159220640 | 0.50mm Pitch Premo-Flex LVDS Jumper, 152.00mm Cable Length, Gold (Au) Plating, 90±10 Ohms Differential Impedance, 40 Circuits | No | 152.00mm | 40 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
159220650 | 0.50mm Pitch Premo-Flex LVDS Jumper, 152.00mm Cable Length, Gold (Au) Plating, 90±10 Ohms Differential Impedance, 50 Circuits | No | 152.00mm | 50 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
159220830 | 0.50mm Pitch Premo-Flex LVDS Jumper, 203.00mm Cable Length, Gold (Au) Plating, 90±10 Ohms Differential Impedance, 30 Circuits | No | 203.00mm | 30 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
159220840 | 0.50mm Pitch Premo-Flex LVDS Jumper, 203.00mm Cable Length, Gold (Au) Plating, 90±10 Ohms Differential Impedance, 40 Circuits | No | 203.00mm | 40 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
159220850 | 0.50mm Pitch Premo-Flex LVDS Jumper, 203.00mm Cable Length, Gold (Au) Plating, 90±10 Ohms Differential Impedance, 50 Circuits | No | 203.00mm | 50 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
159221030 | 0.50mm Pitch Premo-Flex LVDS Jumper, 254.00mm Cable Length, Gold (Au) Plating, 90±10 Ohms Differential Impedance, 30 Circuits | No | 254.00mm | 30 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
159221040 | 0.50mm Pitch Premo-Flex LVDS Jumper, 254.00mm Cable Length, Gold (Au) Plating, 90±10 Ohms Differential Impedance, 40 Circuits | No | 254.00mm | 40 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
159221050 | 0.50mm Pitch Premo-Flex LVDS Jumper, 254.00mm Cable Length, Gold (Au) Plating, 90±10 Ohms Differential Impedance, 50 Circuits | No | 254.00mm | 50 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
159221230 | 0.50mm Pitch Premo-Flex LVDS Jumper, 305.00mm Cable Length, Gold (Au) Plating, 90±10 Ohms Differential Impedance, 30 Circuits | No | 305.00mm | 30 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
159221240 | 0.50mm Pitch Premo-Flex LVDS Jumper, 305.00mm Cable Length, Gold (Au) Plating, 90±10 Ohms Differential Impedance, 40 Circuits | No | 305.00mm | 40 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
159221250 | 0.50mm Pitch Premo-Flex LVDS Jumper, 305.00mm Cable Length, Gold (Au) Plating, 90±10 Ohms Differential Impedance, 50 Circuits | No | 305.00mm | 50 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
159222430 | 0.50mm Pitch Premo-Flex LVDS Jumper, 610.00mm Cable Length, Gold (Au) Plating, 90±10 Ohms Differential Impedance, 30 Circuits | No | 610.00mm | 30 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
159222440 | 0.50mm Pitch Premo-Flex LVDS Jumper, 610.00mm Cable Length, Gold (Au) Plating, 90±10 Ohms Differential Impedance, 40 Circuits | No | 610.00mm | 40 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
159222450 | 0.50mm Pitch Premo-Flex LVDS Jumper, 610.00mm Cable Length, Gold (Au) Plating, 90±10 Ohms Differential Impedance, 50 Circuits | No | 610.00mm | 50 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |