Automotive
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150150215 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 15 Circuits | No | 51.00mm | 15 | A (same side) | Miniaturization | Gold | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
150150217 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 17 Circuits | No | 51.00mm | 17 | A (same side) | Miniaturization | Gold | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
150150223 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 23 Circuits | No | 51.00mm | 23 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150150225 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 25 Circuits | No | 51.00mm | 25 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150150227 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 27 Circuits | No | 51.00mm | 27 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150150229 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 29 Circuits | No | 51.00mm | 29 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150150233 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 33 Circuits | No | 51.00mm | 33 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150150239 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 39 Circuits | No | 51.00mm | 39 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150150241 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 41 Circuits | No | 51.00mm | 41 | A (same side) | Miniaturization | Gold | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
150150245 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 45 Circuits | No | 51.00mm | 45 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150150251 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 51 Circuits | No | 51.00mm | 51 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150150415 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 15 Circuits | No | 102.00mm | 15 | A (same side) | Miniaturization | Gold | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
150150417 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 17 Circuits | No | 102.00mm | 17 | A (same side) | Miniaturization | Gold | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
150150423 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 23 Circuits | No | 102.00mm | 23 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150150425 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 25 Circuits | No | 102.00mm | 25 | A (same side) | Miniaturization | Gold | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
150150427 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 27 Circuits | No | 102.00mm | 27 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150150429 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 29 Circuits | No | 102.00mm | 29 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150150433 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 33 Circuits | No | 102.00mm | 33 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150150439 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 39 Circuits | No | 102.00mm | 39 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150150441 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 41 Circuits | No | 102.00mm | 41 | A (same side) | Miniaturization | Gold | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
150150445 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 45 Circuits | No | 102.00mm | 45 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150150451 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 51 Circuits | No | 102.00mm | 51 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150150615 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 152.00mm Cable Length, Gold (Au) Plating, 15 Circuits | No | 152.00mm | 15 | A (same side) | Miniaturization | Gold | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
150150617 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 152.00mm Cable Length, Gold (Au) Plating, 17 Circuits | No | 152.00mm | 17 | A (same side) | Miniaturization | Gold | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
150150623 | 0.30mm Pitch Premo-Flex Etched Copper Polyimide Jumper, Same Side Contacts (Type A), 152.00mm Cable Length, Gold (Au) Plating, 23 Circuits | No | 152.00mm | 23 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |