Skip to main content
Export Spreadsheet
Part Number Web Description
1302011109 Mini-Change 7/8\-16 UN External Thread Closure Cap, Zinc Die-Cast with Black Epoxy, with Loop External Thread No No None 15.000/g
1302011110 Mini-Change 7/8\-16 UN-2A External Thread Closure Cap, Stainless Steel, with Loop External Thread No No None 35.380/g
1302011111 Mini-Change 7/8\-16 UN-2A Internal Thread Closure Cap, Anodized Aluminum, with Loop Internal Thread No No None 17.170/g
1302011113 Mini-Change 7/8\-16 UN-2A Internal Thread Closure Cap, Stainless Steel, with Loop Internal Thread No No None 22.670/g
1302011115 Mini-Change 1\-16 UN External Thread Closure Cap, Zinc Die-Cast with Black Epoxy, with Loop No External Thread No No None 66.000/g
1302011116 Mini-Change 1\-16 UN Internal Thread Closure Cap, Zinc Die-Cast with Black Epoxy, with Loop Internal Thread No No None 21.318/g
1302011117 Mini-Change 1\-16 UN Internal Thread Closure Cap, Stainless Steel, with Loop No Internal Thread No No None 51.020/g
1302011118 Mini-Change 1 1/8\-16 UN External Thread Closure Cap, Zinc Die-Cast with Black Epoxy, with Loop External Thread No No None 18.140/g
1302011119 Mini-Change 1 1/8\-16 UN External Thread Closure Cap, Stainless Steel, with Loop No External Thread No No None 36.280/g
1302011120 Mini-Change 1 1/8\-16 UN Internal Thread Closure Cap, Zinc Die-Cast with Black Epoxy, with Loop Internal Thread No No None 19.050/g
1302011121 Mini-Change 1 1/8\-16 UN Internal Thread Closure Cap, Stainless Steel, with Loop Internal Thread No No None 10.430/g
1302011602 Mini-Change 7/8\-16 UN External Thread Closure Cap, Zinc Die-Cast with Black Epoxy, No Loop No External Thread No No None 20.340/g
1302011686 Mini-Change 7/8\-16 UNS-2A External Threaded Adapter, Stainless Steel, Passivated Finish No N/A External Thread No No Male None Stainless Steel N/A N/A n/a 1.000/g N/A N/A N/A
1302011687 Mini-Change 1 1/8\-16 UN-2A External Threaded Adapter, Stainless Steel, Passivated Finish N/A External Thread No No Male None Stainless Steel N/A N/A n/a 1.000/g N/A N/A N/A
1302011688 Mini-Change 7/8\-16 UNS-2A External Threaded Adapter, Aluminum, Clear Anodize Finish N/A External Thread No No Male None Anodized Aluminum N/A N/A n/a 1.000/g N/A N/A N/A
1302011689 Mini-Change 1\-16 UN-2A External Threaded Adapter, Aluminum, Clear Anodize Finish No N/A External Thread No No Male None Anodized Aluminum N/A N/A n/a 1.000/g N/A N/A N/A
1302011690 Mini-Change 1\-16 UN-2A External Threaded Adapter, Stainless Steel, Passivated Finish No N/A External Thread No No Male None Stainless Steel N/A N/A n/a 1.000/g N/A N/A N/A
1302011691 Mini-Change 1 1/8\-16 UN-2A External Threaded Adapter, Aluminum, Clear Anodize Finish No N/A External Thread No No Male None Anodized Aluminum N/A N/A n/a 1.000/g N/A N/A N/A
1302011692 Mini-Change 1 3/8\-16 UN-2A External Threaded Adapter, Aluminum, Clear Anodize Finish No N/A External Thread No No Male None Anodized Aluminum N/A N/A n/a 1.000/g N/A N/A N/A