Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1301140004 | Ballast 70W Metal Halide | No | Metal Halide - Probe Start | N/A | N/A | N/A | N/A | No | N/A | N/A | N/A | N/A | N/A | None | Carton | |
1301140017 | Incandescant Stringlight Construction Guard 1-1/2 Neck Zinc Plated, Short, Narrow Profile | No | N/A | N/A | N/A | 120.65mm (4.750") | Commercial | Yes | Steel | 177.8mm (7.000") | A21 | N/A | #8 Gauge Zinc-plated Steel | 160.118/g | None | Carton |
1301140018 | Incandescant Stringlight Construction Guard 1-1/2 Neck Zinc Plated, Short, Broad Profile | No | N/A | N/A | N/A | 158.75mm (6.250") | Commercial | Yes | Steel | 177.8mm (7.000") | PAR38 | N/A | #8 Gauge Zinc-plated Steel | 308.896/g | N/A | Carton |
1301140019 | Incandescant Stringlight Construction Guard 1-3/4 Neck Zinc Plated, Long, Narrow Profile | No | N/A | N/A | N/A | 120.65mm (4.750") | Industrial | Yes | Steel | 241.30mm (9.500") | PS30 | N/A | #8 Gauge Zinc-plated Steel | 195.040/g | N/A | Carton |
1301140020 | 13W Ballast Cordset Assembly | No | Fluorescent | N/A | N/A | N/A | N/A | No | N/A | N/A | N/A | N/A | N/A | 453.540/kg | None | Carton |