|
1300910090
|
|
No
|
N/A |
0.457m (1.50') |
Ratchet Lock |
10.67m (35.0') |
12/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
N/A |
Powder Coating |
Steel/Polycarbonate |
Rigid |
11339.800/g |
3 |
4 |
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
12 |
|
1300910013
|
Woodhead Standard Duty Reel with Flying Leads, 16/3 SJTOW Cord, 15.24m (50.0') Cord Length |
No
|
N/A |
0.457m (1.50') |
Ratchet Lock |
15.24m (50.0') |
16/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
N/A |
Powder Coating |
Steel/Polycarbonate |
Rigid |
8.518/kg |
3 |
|
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
16 |
|
1300910018
|
Woodhead Standard Cord Reel, 16/3 SJTOW Cord, 15.24m (50.0') Cord Length with 15A Connector, NEMA 5-15 |
No
|
N/A |
0.457m (1.50') |
Ratchet Lock |
15.24m (50.0') |
16/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
N/A |
Powder Coating |
Steel/Polycarbonate |
Rigid |
|
3 |
1 |
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
16 |
|
1300910020
|
Woodhead Standard Duty Reel, 16/3 SJTOW Cord, 15.24m (50.0') Cord Length with 30W Maximum Low Volt Incandescent Spot Light |
No
|
Yes |
0.457m (1.50') |
Ratchet Lock |
15.24m (50.0') |
16/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
Incandescent |
Powder Coating |
Steel/Polycarbonate |
Rigid |
|
3 |
|
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
16 |
|
1300910021
|
Woodhead Standard Duty Reel, 16/3 SJTOW Cord, 15.24m (50.0') Cord Length with 100W Maximum Incandescent Hand Lamp and Phenolic Handle |
No
|
No |
0.457m (1.50') |
Ratchet Lock |
15.24m (50.0') |
16/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
Incandescent |
Powder Coating |
Steel/Polycarbonate |
Rigid |
|
3 |
1 |
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
16 |
|
1300910023
|
Woodhead Standard Cord Reel, 16/3 SJTOW Cord, 15.24m (50.0') Cord Length with 15A Pendant Outlet Box, Two Duplex, NEMA 5-15 Outlets |
No
|
N/A |
0.457m (1.50') |
Ratchet Lock |
15.24m (50.0') |
16/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
N/A |
Powder Coating |
Steel/Polycarbonate |
Rigid |
9.979/kg |
3 |
4 |
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
16 |
|
1300910025
|
Woodhead Standard Cord Reel, 16/3 SJTOW Cord, 15.24m (50.0') Cord Length with 15A GFCI Pendant Outlet Box, One Duplex, NEMA 5-15 Outlet |
No
|
N/A |
0.457m (1.50') |
Ratchet Lock |
15.24m (50.0') |
16/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
N/A |
Powder Coating |
Steel/Polycarbonate |
Rigid |
|
3 |
2 |
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
16 |
|
1300910027
|
Woodhead Standard Duty Reel, 16/3 SJTOW Cord, 15.24m (50.0') Cord Length with 13W Fluorescent Hand Lamp and Cord Ballast |
No
|
Yes |
0.457m (1.50') |
Ratchet Lock |
15.24m (50.0') |
16/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
Fluorescent |
Powder Coating |
Steel/Polycarbonate |
Rigid |
|
3 |
|
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
16 |
|
1300910028
|
Woodhead Standard Duty Reel, 16/3 SJTOW Cord, 15.24m (50.0') Cord Length with 13W Fluorescent Hand Lamp and Handle Ballast |
No
|
Yes |
0.457m (1.50') |
Ratchet Lock |
15.24m (50.0') |
16/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
Fluorescent |
Powder Coating |
Steel/Polycarbonate |
Rigid |
|
3 |
|
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
16 |
|
1300910030
|
Woodhead Standard Duty Reel, 16/3 SJTOW Cord, 15.24m (50.0') Cord Length with 13W Fluorescent Hand Lamp and Reel-mounted Switch |
No
|
Yes |
0.457m (1.50') |
Ratchet Lock |
15.24m (50.0') |
16/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
Fluorescent |
Powder Coating |
Steel/Polycarbonate |
Rigid |
|
3 |
|
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
16 |
|
1300910031
|
Woodhead Standard Duty Reel with Flying Leads, 16/3 SJTOW Cord, 15.24m Cord Length |
No
|
N/A |
0.457m (1.50') |
Ratchet Lock |
15.24m (50.0') |
16/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
N/A |
Powder Coating |
Steel/Polycarbonate |
Rigid |
|
3 |
|
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
16 |
|
1300910045
|
Woodhead Standard Duty Reel with Flying Leads, 14/3 SJTOW Cord, 13.72m (45.0') Cord Length |
No
|
N/A |
0.457m (1.50') |
Ratchet Lock |
13.72m (45.0') |
14/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
N/A |
Powder Coating |
Steel/Polycarbonate |
Rigid |
11.818/kg |
3 |
|
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
14 |
|
1300910049
|
Woodhead Standard Duty Reel, 14/3 SJTOW Cord, 13.72m (45.0') Cord Length with 100W Incandescent Hand Lamp and Rubber Handle |
No
|
No |
0.457m (1.50') |
Ratchet Lock |
13.72m (45.0') |
14/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
Incandescent |
Powder Coating |
Steel/Polycarbonate |
Rigid |
|
3 |
1 |
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
14 |
|
1300910053
|
Woodhead Standard Cord Reel, 14/3 SJTOW Cord, 13.72m (45.0') Cord Length with 15A Connector, NEMA 5-15 |
No
|
N/A |
0.457m (1.50') |
Ratchet Lock |
13.72m (45.0') |
14/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
N/A |
Powder Coating |
Steel/Polycarbonate |
Rigid |
1.000/g |
3 |
1 |
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
14 |
|
1300910055
|
Woodhead Standard Duty Reel, 14/3 SJTOW Cord, 13.72m (45.0') Cord Length with 30W Maximum Low Volt Incandescent Spot Light |
No
|
Yes |
0.457m (1.50') |
Ratchet Lock |
13.72m (45.0') |
14/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
Incandescent |
Powder Coating |
Steel/Polycarbonate |
Rigid |
|
3 |
|
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
14 |
|
1300910056
|
Woodhead Standard Duty Reel, 14/3 SJTOW Cord, 13.72m (45.0') Cord Length with 100W Maximum Incandescent Hand Lamp and Phenolic Handle |
No
|
No |
0.457m (1.50') |
Ratchet Lock |
13.72m (45.0') |
14/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
Incandescent |
Powder Coating |
Steel/Polycarbonate |
Rigid |
|
3 |
1 |
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
14 |
|
1300910057
|
Woodhead Standard Cord Reel, 14/3 SJTOW Cord, 13.72m (45.0') Cord Length with 15A Pendant Outlet Box, Two Duplex, NEMA 5-15 Outlets |
No
|
N/A |
0.457m (1.50') |
Ratchet Lock |
13.72m (45.0') |
14/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
N/A |
Powder Coating |
Steel/Polycarbonate |
Rigid |
10886.208/g |
3 |
4 |
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
14 |
|
1300910059
|
Woodhead Standard Cord Reel, 14/3 SJTOW Cord, 13.72m (45.0') Cord Length with 15A GFCI Pendant Outlet Box, One Duplex, NEMA 5-15 Outlet |
No
|
N/A |
0.457m (1.50') |
Ratchet Lock |
13.72m (45.0') |
14/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
N/A |
Powder Coating |
Steel/Polycarbonate |
Rigid |
1.000/g |
3 |
2 |
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
14 |
|
1300910061
|
Woodhead Standard Duty Reel, 14/3 SJTOW Cord, 13.72m (45.0') Cord Length with 13W Fluorescent Hand Lamp and Cord Ballast |
No
|
Yes |
0.457m (1.50') |
Ratchet Lock |
13.72m (45.0') |
14/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
Fluorescent |
Powder Coating |
Steel/Polycarbonate |
Rigid |
|
3 |
|
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
14 |
|
1300910062
|
Woodhead Standard Duty Reel, 14/3 SJTOW Cord, 13.72m (45.0') Cord Length with 13W Fluorescent Hand Lamp and Handle Ballast |
No
|
Yes |
0.457m (1.50') |
Ratchet Lock |
13.72m (45.0') |
14/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
Fluorescent |
Powder Coating |
Steel/Polycarbonate |
Rigid |
|
3 |
|
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
14 |
|
1300910064
|
Woodhead Standard Duty Reel, 14/3 SJTOW Cord, 13.72m (45.0') Cord Length with 13W Fluorescent Hand Lamp and Reel-mounted Switch |
No
|
Yes |
0.457m (1.50') |
Ratchet Lock |
13.72m (45.0') |
14/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
Fluorescent |
Powder Coating |
Steel/Polycarbonate |
Rigid |
|
3 |
|
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
14 |
|
1300910085
|
Woodhead Standard Duty Reel with Flying Leads, 12/3 SJTOW Cord, 10.67m (35.0') Cord Length |
No
|
N/A |
0.457m (1.50') |
Ratchet Lock |
10.67m (35.0') |
12/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
N/A |
Powder Coating |
Steel/Polycarbonate |
Rigid |
11793.392/g |
3 |
|
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
12 |
|
1300910087
|
Woodhead Standard Cord Reel, 12/3 SJTOW Cord, 10.67m (35.0') Cord Length with 15A Connector, NEMA 5-15 |
No
|
N/A |
0.457m (1.50') |
Ratchet Lock |
10.67m (35.0') |
12/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
N/A |
Powder Coating |
Steel/Polycarbonate |
Rigid |
10886.208/g |
3 |
1 |
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
12 |
|
1300910094
|
Woodhead Standard Cord Reel, 12/3 SJTOW Cord, 10.67m (35.0') Cord Length with 15A GFCI Pendant Outlet Box, One Duplex, NEMA 5-15 Outlet |
No
|
N/A |
0.457m (1.50') |
Ratchet Lock |
10.67m (35.0') |
12/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
N/A |
Powder Coating |
Steel/Polycarbonate |
Rigid |
11793.392/g |
3 |
2 |
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
12 |
|
1300910201
|
Woodhead Standard Duty Cord Reel, 12/3 SJTOW Cord, 10.67m (35.0') Cord Length, NEMA 5-20 Straight Blade Plug, with 20A NEMA 5-20 Straight Blade Outlet Box, Dual-Sided Duplex |
No
|
N/A |
0.61m (2.0') |
Ratchet Lock |
10.67m (35.0') |
12/3 SJTOW |
0.30m (11.75") |
Ratchet |
Standard |
2 - Position |
0.36m (14.25") |
N/A |
Powder Coating |
Steel/Polycarbonate |
Rigid |
26761.928/g |
3 |
4 |
Carton |
N/A |
1.4kg (3.0 lb) |
196.85mm (7.750") |
12 |