Automotive
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1201080313 | Ultra-Lock (M12) D-Coded to RJ-45 Adapter, Straight to Straight, 4-Pole Female to RJ45 Male, Unshielded TPE, 2.0m (6.56') Length | Female-Male | D-Coded | 252.000/g | Straight | 4 | -20° to +75°C | Unshielded TPE | 24 | |||||||||||||
1201080334 | Ultra-Lock (M12) D-Coded to RJ-45 Adapter, Straight to Straight, 4-Pole Female to RJ45 Male, Unshielded TPE, 4.0m (13.12') Length | No | Female-Male | D-Coded | 191.415/g | Straight | 4 | -20° to +75°C | Unshielded TPE | 24 | ||||||||||||
1201080344 | Ultra-Lock (M12) D-Coded to RJ-45 Adapter, Straight to Straight, 4-Pole Female to RJ45 Male, Unshielded TPE, 0.5m (1.64') Length | No | Female-Male | D-Coded | 52.163/g | Straight | 4 | -20° to +75°C | Unshielded TPE | 24 | ||||||||||||
1201080349 | Ultra-Lock (M12) D-Coded to RJ-45 Adapter, Straight to Straight, 4-Pole Female to RJ45 Male, Unshielded TPE, 3.0m (9.84') Length | No | Female-Male | D-Coded | 236.000/g | Straight | 4 | -20° to +75°C | Unshielded TPE | 24 | ||||||||||||
1201080372 | Ultra-Lock (M12) D-Coded to RJ-45 Adapter, Straight to Straight, 4-Pole Female to RJ45 Male, Unshielded TPE, 5.0m (16.40') Length | No | Female-Male | D-Coded | 565.000/g | Straight | 4 | -20° to +75°C | Unshielded TPE | 24 | ||||||||||||
1201088192 | Ultra-Lock (M12) D-Coded to RJ-45 Adapter, Straight to Straight, 4-Pole Female to RJ45 Male, Unshielded TPE, 1.0m (3.28') Length | No | Female-Male | D-Coded | 125.000/g | Straight | 4 | -20° to +75°C | Unshielded TPE | 24 | ||||||||||||
1201088224 | Ultra-Lock (M12) to Standard RJ-45 Double-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Male (Straight), 22 AWG, Shielded PUR Cable, 2.0m (6.56' ) Length, 6.70mm (.264\) Diameter, Green | No | 6.70mm (.264") | 2.0m (6.56') | Green | Ultra-Lock (M12) | RJ-45 (standard) | Push to Lock | Male-Male | D-Coded | None | PUR | PUR, Thermoplastic | Copper Alloy | Nickel-plated Brass | Gold | 90° to Straight | 4 | -20° to +60°C | Shielded PUR | 22 | |
1201088225 | Ultra-Lock (M12) to Standard RJ-45 Double-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Male (Straight), 22 AWG, Shielded PUR Cable, 6.0m (19.68' ) Length, 6.70mm (.264\) Diameter, Green | No | 6.70mm (.264") | 6.0m (19.68') | Green | Ultra-Lock (M12) | RJ-45 (standard) | Push to Lock | Male-Male | D-Coded | None | PUR | PUR, Thermoplastic | Copper Alloy | Nickel-plated Brass | Gold | 90° to Straight | 4 | -20° to +60°C | Shielded PUR | 22 | |
1201088227 | Ultra-Lock (M12) to Standard RJ-45 Double-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Male (Straight), 22 AWG, Shielded PUR Cable, 15.0m (49.21' ) Length, 6.70mm (.264\) Diameter, Green | No | 6.70mm (.264") | 15.0m (49.21') | Green | Ultra-Lock (M12) | RJ-45 (standard) | Push to Lock | Male-Male | D-Coded | None | PUR | PUR, Thermoplastic | Copper Alloy | Nickel-plated Brass | Gold | 90° to Straight | 4 | -20° to +60°C | Shielded PUR | 22 | |
1201090003 | Ultra-Lock (M12) to RJ-45 Industrial Ethernet Double-Ended Cordset, 4 Poles, D-Coded, Female (Straight) to RJ-45 Male (Straight), 24 AWG, PVC Cable, 2.0m (6.56') Length | N/A | 2.0m (6.56') | Teal | Ultra-Lock (M12) | RJ-45 (industrial) | Threaded | Female-Male | D-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | 120.655/g | Straight to Straight | 4 | -25° to +75°C | E152210 | 24 | |
1201090004 | Ultra-Lock (M12) Ethernet Receptacle, FPM PG9, Female (Straight), Panel Mount, 4 Poles, D-Coded | No | Female | D-Coded | 17.690/g | Straight | 4 | -10° to +80°C | N/A | 22 | ||||||||||||
1201090005 | Ultra-Lock (M12) Ethernet Receptacle, 4 Poles, D-Coded, Female (Straight) to RJ-45 Male Plug, 0.60m (1.97') Length | Female-Male | D-Coded | 59.420/g | Straight | 4 | -20° to +75°C | N/A | N/A | |||||||||||||
1201090006 | Ultra-Lock (M12) Ethernet Receptacle D-Coded, Female (Straight) to RJ-45 Male Plug, 4 Poles, 1.0m (3.28') Length | Female-Male | D-Coded | Straight | 5 | N/A | N/A | N/A | ||||||||||||||
1201090007 | Ultra-Lock (M12) Ethernet Receptacle D-Coded, Female (Straight) to RJ-45 Male Plug, 4 Poles, 2.0m (6.56') Length | No | Female-Male | D-Coded | Straight | 5 | N/A | N/A | N/A | |||||||||||||
1201095001 | Ultra-Lock (M12) Ethernet Receptacle, 4 Poles, FPM M16, Female (Straight), D-Coded, 0.050m (1.97\) Length | No | Female | D-Coded | 15.793/g | Straight | 4 | -10° to +80°C | N/A | 22 | ||||||||||||
1201095002 | Ultra-Lock (M12) Ethernet Receptacle, 4 Poles, FPM M16, Female (Straight), D-Coded, 0.050m (1.97\) Length | No | Female | D-Coded | 22.679/g | Straight | 4 | N/A | N/A | 22 | ||||||||||||
1201095003 | Ultra-Lock (M12) Ethernet Receptacle, FPM PG9, Female (Straight), Panel Mount 6.00mm Pins, 4 Poles, D-Coded | No | Female | D-Coded | 15.139/g | Straight | 4 | -25° to +90°C | N/A | N/A | ||||||||||||
1201095004 | Ultra-Lock (M12) Ethernet Receptacle, FPM M16, Female (Straight), Panel Mount 6.00mm Pins, 4 Poles, D-Coded | No | Female | D-Coded | Straight | 4 | -25° to +90°C | N/A | N/A | |||||||||||||
1201095005 | Ultra-Lock (M12) Ethernet Receptacle, 4 Poles, Female (Straight), D-Coded, 0.022m (.85\) Length | No | Female | D-Coded | 22.679/g | Straight | 4 | -20° to +75°C | N/A | N/A | ||||||||||||
1201098001 | Ultra-Lock (M12) Ethernet Receptacle, 4 Poles, FPM M16, Female (Straight), Panel Mount, D-Coded, 0.0195m (.768\) Length | No | Female | D-Coded | Straight | 4 | -10° to +80°C | N/A | 22 |