Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1200980006 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Female (Straight) to Male (Straight), 24 AWG, 1.0m (3.28') Length, PROFIBUS PUR Cable Preferred Version in Europe | No | 8.00mm (.315") | 1.0m (3.28') | Violet | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Reverse | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold | 116.219/g | Straight to Straight | 5 | -20° to +80°C | Twisted Pair | 24 |
1200980007 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Female (Straight) to Male (Straight), 24 AWG, 2.0m (6.56') Length, PROFIBUS PUR Cable Preferred Version in Europe | No | 8.00mm (.315") | 2.0m (6.56') | Violet | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Reverse | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold | 184.611/g | Straight to Straight | 5 | -20° to +80°C | Twisted Pair | 24 |
1200980010 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Female (Straight) to Male (Straight), 24 AWG, 5.0m (16.40') Length, PROFIBUS PUR Cable Preferred Version in Europe | No | 8.00mm (.315") | 5.0m (16.40') | Violet | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Reverse | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold | 403.034/g | Straight to Straight | 5 | -20° to +80°C | Twisted Pair | 24 |
1200980014 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Female (Straight) to Male (Straight), 24 AWG, 10.0m (32.81') Length, PROFIBUS PUR Cable Preferred Version in Europe | No | 8.00mm (.315") | 10.0m (32.81') | Violet | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Reverse | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold | 50.194/g | Straight to Straight | 5 | -20° to +80°C | Twisted Pair | 24 |
1200980017 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Female (Straight) to Male (Straight), 24 AWG, 20.0m (65.62') Length, PROFIBUS PUR Cable Preferred Version in Europe | No | 8.00mm (.315") | 20.0m (65.62') | Violet | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Reverse | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold | Straight to Straight | 5 | -20° to +80°C | Twisted Pair | 24 | |
1200980029 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Female (90°) to Male (90°), 24 AWG, 1.0m (3.28') Length, PROFIBUS PUR Cable Preferred Version in Europe | No | 8.00mm (.315") | 1.0m (3.28') | Violet | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Reverse | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold | 103.500/g | 90° to 90° | 5 | -20° to +80°C | Twisted Pair | 24 |
1200980031 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Female (90°) to Male (90°), 24 AWG, 2.0m (6.56') Length, PROFIBUS PUR Cable Preferred Version in Europe | No | 8.00mm (.315") | 2.0m (6.56') | Violet | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Reverse | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold | 190.215/g | 90° to 90° | 5 | -20° to +80°C | Twisted Pair | 24 |
1200980033 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Female (90°) to Male (90°), 24 AWG, 5.0m (16.40') Length, PROFIBUS PUR Cable Preferred Version in Europe | No | 8.00mm (.315") | 5.0m (16.40') | Violet | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Reverse | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold | 415.103/g | 90° to 90° | 5 | -20° to +80°C | Twisted Pair | 24 |
1200980035 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Female (90°) to Male (90°), 24 AWG, 10.0m (32.81') Length, PROFIBUS PUR Cable Preferred Version in Europe | No | 8.00mm (.315") | 10.0m (32.81') | Violet | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Reverse | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold | 90° to 90° | 5 | -20° to +80°C | Twisted Pair | 24 | |
1200980051 | PROFIBUS Vertical D-Sub to Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male/Female (Straight), 22 AWG, PUR Cable, 1.0m (3.28') Length | No | 8.00mm (.315") | 1.0m (3.28') | Violet | D-Sub (9-pin) | Micro-Change (M12) | Threaded | Female-Male | Reverse | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold | Straight to Straight | 5 | -20° to +80°C, 0° to +60°C | Twisted Pair | 22 | |
1200980057 | PROFIBUS Straight D-Dub to Micro-Change (M12) Double-Ended Cordset, 5 Poles, Female (Straight), 24 AWG, PUR Cable, 1.0m (3.28') Length | No | 8.00mm (.315") | 1.0m (3.28') | Violet | D-Sub (9-pin) | Micro-Change (M12) | Threaded | Female-Male | N/A | None | PUR | TPU | Copper Alloy | Nickel-plated Brass | Gold | 125.030/g | 90° to Straight | 5 | -20° to +80°C | Twisted Pair | 24 |
1200980063 | PROFIBUS Straight D-Sub to Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (Straight), 24 AWG. PUR Cable, 2.0m (6.56') Length | No | 8.00mm (.315") | 2.0m (6.56') | Violet | D-Sub (9-pin) | Micro-Change (M12) | Threaded | Male-Male | N/A | None | PUR | PUR | Copper Alloy | Gray Anodized Aluminum | Gold | Straight to Straight | 5 | -20° to +80°C | Twisted Pair | 24 | |
1200980070 | PROFIBUS Straight D-Sub to Micro-Change (M12) Double Ended Cordset, 5 Poles, Dual Male (90°), 24 AWG, PUR Cable, 1.0m (3.28') Length | No | 8.00mm (.315") | 1.0m (3.28') | Violet | D-Sub (9-pin) | Micro-Change (M12) | Threaded | Male-Male | N/A | None | PUR | TPU | Copper Alloy | Nickel-plated Brass | Gold | 90° to Straight | 5 | -20° to +80°C | Twisted Pair | 24 | |
1200980080 | PROFIBUS Straight D-Sub to Micro-Change (M12) Double Ended Cordset, 5 Poles, Male (Straight), 22 AWG, PUR Cable, 2.0m (6.56') Length | No | 8.00mm (.315") | 2.0m (6.56') | Violet | D-Sub (9-pin) | Micro-Change (M12) | Threaded | Male-Male | N/A | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold | Straight to Straight | 5 | -20° to +80°C | Twisted Pair | 22 | |
1200980084 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Female (Straight) to Pigtail, 24 AWG, 1.0m (3.28') Length, PROFIBUS PUR Cable Preferred Version in Europe | No | 8.00mm (.315") | 1.0m (3.28') | Violet | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Reverse | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold | 100.800/g | Straight to Pigtail | 5 | -20° to +80°C | Twisted Pair | 24 |
1200980087 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Female (Straight) to Pigtail, 24 AWG, 5.0m (16.40') Length, PROFIBUS PUR Cable Preferred Version in Europe | No | 8.00mm (.315") | 5.0m (16.40') | Violet | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Reverse | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold | 401.223/g | Straight to Pigtail | 5 | -20° to +80°C | Twisted Pair | 24 |
1200980089 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Female (Straight) to Pigtail, 24 AWG, 10.0m (32.81') Length, PROFIBUS PUR Cable Preferred Version in Europe | No | 8.00mm (.315") | 10.0m (32.81') | Violet | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Reverse | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold | 777.008/g | Straight to Pigtail | 5 | -20° to +80°C | Twisted Pair | 24 |
1200980095 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Female (90°) to Pigtail, 24 AWG, 5.0m (16.40') Length, PROFIBUS PUR Cable Preferred Version in Europe | No | 8.00mm (.315") | 5.0m (16.40') | Violet | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Reverse | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold | 90° to Pigtail | 5 | -20° to +80°C | Twisted Pair | 24 | |
1200980099 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Male (Straight) to Pigtail, 24 AWG, 1.0m (3.28') Length, PROFIBUS PUR Cable Preferred Version in Europe | No | 8.00mm (.315") | 1.0m (3.28') | Violet | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | Reverse | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold | 102.100/g | Straight to Pigtail | 5 | -20° to +80°C | Twisted Pair | 24 |
1200980103 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Male (Straight) to Pigtail, 24 AWG, 3.0m (9.84') Length, PROFIBUS PUR Cable Preferred Version in Europe | No | 8.00mm (.315") | 3.0m (9.84') | Violet | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | Reverse | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold | Straight to Pigtail | 5 | -20° to +80°C | Twisted Pair | 24 | |
1200980104 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Male (Straight) to Pigtail, 24 AWG, 5.0m (16.40') Length, PROFIBUS PUR Cable Preferred Version in Europe | No | 8.00mm (.315") | 5.0m (16.40') | Violet | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | Reverse | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold | 402.693/g | Straight to Pigtail | 5 | -20° to +80°C | Twisted Pair | 24 |
1200980107 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Male (Straight) to Pigtail, 24 AWG, 10.0m (32.81') Length, PROFIBUS PUR Cable Preferred Version in Europe | No | 8.00mm (.315") | 10.0m (32.81') | Violet | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | Reverse | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold | 778.443/g | Straight to Pigtail | 5 | -20° to +80°C | Twisted Pair | 24 |
1200980108 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Male (Straight) to Pigtail, 24 AWG, 30.0m (98.40') Length, PROFIBUS PUR Cable Preferred Version in Europe | No | 8.00mm (.315") | 30.0m (98.40') | Violet | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | Reverse | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold | Straight to Pigtail | 5 | -20° to +80°C | Twisted Pair | 24 | |
1200980111 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Male (90°) to Pigtail, 24 AWG, 5.0m (16.40') Length, PROFIBUS PUR Cable Preferred Version in Europe | No | 8.00mm (.315") | 5.0m (16.40') | Violet | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | Reverse | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Gold | 90° to Pigtail | 5 | -20° to +80°C | Twisted Pair | 24 | |
1200980118 | PROFIBUS Straight D-Sub Connector to Straight D-Sub Connector, 22 AWG, PUR Cable, 5.0m (16.40') Length | No | 8.00mm (.315") | 5.0m (16.40') | Violet | D-Sub (9-pin) | D-Sub (9-pin) | Threaded | Male-Male | None | None | PUR | N/A | N/A | Gray Anodized Aluminum | N/A | 428.291/g | Straight to Straight | 9 | 0° to +60°C | Shielded-Twisted Pair | 22 |