Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1200698485 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 4 Poles, Female (90°) to Pigtail, 22 AWG, Black TPU WSOR Cable, 2.0m (6.56') Length | No | 5.70mm (.224") | 2.0m (6.56') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Fluoro-elastomer | Gold | 115.200/g | 90° to Pigtail | 4 | -25° to +85°C | UL 21215 | 22 |
1200698486 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 4 Poles, Female (90°) to Pigtail, 22 AWG, Black TPU WSOR Cable, 5.0m (16.40') Length | No | 5.70mm (.224") | 5.0m (16.40') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Fluoro-elastomer | Gold | 259.200/g | 90° to Pigtail | 4 | -25° to +85°C | UL 21215 | 22 |
1200698487 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 4 Poles, Female (Straight) to Pigtail, 22 AWG, Shielded Black WSOR Cable, 5.0m (16.40') Length | 5.70mm (.224") | 5.0m (16.40') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Fluoro-elastomer | Gold | 259.900/g | Straight to Pigtail | 4 | -25° to +85°C | UL 21215, Shielded TPU | 22 | |
1200698538 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 5 Poles, Female (Straight) to Pigtail, 22 AWG, Shielded Black WSOR Cable, 5.0m (16.40') Length | No | 6.10mm (.240") | 5.0m (16.40') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Fluoro-elastomer | Gold | 299.300/g | Straight to Pigtail | 5 | -25° to +85°C | UL 21215, Shielded TPU | 22 |
1200698539 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 5 Poles, Female (Straight) to Pigtail, 22 AWG, Shielded Black WSOR Cable, 10.0m (32.81') Length | No | 6.10mm (.240") | 10.0m (32.81') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Fluoro-elastomer | Gold | 39.420/g | Straight to Pigtail | 5 | -25° to +85°C | UL 21215, Shielded TPU | 22 |
1200698540 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 8 Poles, Female (Straight) to Pigtail, 24 AWG, Shielded Black WSOR Cable, 10.0m (32.81') Length | No | 6.90mm (.272”) | 10.0m (32.81') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Fluoro-elastomer | Gold | 717.000/g | Straight to Pigtail | 8 | -25° to +85°C | UL 21215, Shielded TPU | 24 |
1200698541 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 8 Poles, Male (Straight) to Pigtail, 24 AWG, Shielded WSOR Cable, 10.0m (32.81') Length | No | 6.90mm (.272”) | 10.0m (32.81') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Male-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Gold | 729.174/g | Straight to Pigtail | 8 | -25° to +85°C | WSOR | 24 | |
1200698542 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 5 Poles, Female (90°) to Pigtail, 22 AWG, Black TPU WSOR Cable, 5.0m (16.40') Length | No | 6.10mm (.240") | 5.0m (16.40') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Fluoro-elastomer | Gold | 290.200/g | 90° to Pigtail | 5 | -25° to +85°C | UL 21215 | 22 |
1200698543 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 5 Poles, Female (90°) to Pigtail, 22 AWG, Black TPU WSOR Cable, 10.0m (32.81') Length | No | 6.10mm (.240") | 10.0m (32.81') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Fluoro-elastomer | Gold | 566.900/g | 90° to Pigtail | 5 | -25° to +85°C | UL 21215 | 22 |
1200698556 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 4 Poles, Female (Straight) to Pigtail, 22 AWG, Shielded Black WSOR Cable, 10.0m (32.81') Length | No | 5.70mm (.224") | 10.0m (32.81') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Fluoro-elastomer | Gold | 65.250/g | Straight to Pigtail | 4 | -25° to +85°C | UL 21215, Shielded TPU | 22 |
1200698557 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 4 Poles, Female (Straight) to Pigtail, 22 AWG, Shielded Black WSOR Cable, 15.0m (49.21') Length | No | 5.70mm (.224") | 15.0m (49.21') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Gold | 728.228/g | Straight to Pigtail | 4 | -25° to +85°C | UL 21215, Shielded TPU | 22 | |
1200698558 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 4 Poles, Female (Straight) to Pigtail, 22 AWG, Shielded Black WSOR Cable, 20.0m (65.62') Length | No | 5.70mm (.224") | 20.0m (65.62') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Gold | Straight to Pigtail | 4 | -25° to +85°C | UL 21215, Shielded TPU | 22 | ||
1200698559 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 4 Poles, Female (90°) to Pigtail, 22 AWG, Black TPU WSOR Cable, 10.0m (32.81') Length | No | 5.70mm (.224") | 10.0m (32.81') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Fluoro-elastomer | Gold | 501.000/g | 90° to Pigtail | 4 | -25° to +85°C | UL 21215 | 22 |
1200698560 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 4 Poles, Female (90°) to Pigtail, 22 AWG, Shielded WSOR Cable, 15.0m (49.21') Length | No | 5.70mm (.224") | 15.0m (49.21') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Gold | 90° to Pigtail | 4 | -25° to +85°C | WSOR | 22 | ||
1200698591 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 3 Poles, Female (Straight) to Pigtail, 22 AWG, Shielded Black WSOR Cable, 1.0m (3.28') Length | No | 5.40mm (.213") | 1.0m (3.28') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Gold | Straight to Pigtail | 3 | -25° to +85°C | UL 21215, Shielded TPU | 22 | ||
1200698592 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 3 Poles, Female (Straight) to Pigtail, 22 AWG, Shielded Black WSOR Cable, 2.0m (6.56') Length | No | 5.40mm (.213") | 2.0m (6.56') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Gold | Straight to Pigtail | 3 | -25° to +85°C | UL 21215, Shielded TPU | 22 | ||
1200698593 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 3 Poles, Female (Straight) to Pigtail, 22 AWG, Shielded Black WSOR Cable, 5.0m (16.40') Length | No | 5.40mm (.213") | 5.0m (16.40') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Gold | 232.111/g | Straight to Pigtail | 3 | -25° to +85°C | UL 21215, Shielded TPU | 22 | |
1200698594 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 3 Poles, Female (Straight) to Pigtail, 22 AWG, Shielded Black WSOR Cable, 10.0m (32.81') Length | No | 5.40mm (.213") | 10.0m (32.81') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Gold | Straight to Pigtail | 3 | -25° to +85°C | UL 21215, Shielded TPU | 22 | ||
1200698595 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 4 Poles, Female (Straight) to Pigtail, 22 AWG, Shielded Black WSOR Cable, 1.0m (3.28') Length | No | 5.70mm (.224") | 1.0m (3.28') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Fluoro-elastomer | Gold | 71.121/g | Straight to Pigtail | 4 | -25° to +85°C | UL 21215, Shielded TPU | 22 |
1200698596 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 4 Poles, Female (Straight) to Pigtail, 22 AWG, Shielded Black WSOR Cable, 2.0m (6.56') Length | No | 5.70mm (.224") | 2.0m (6.56') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Fluoro-elastomer | Gold | 116.300/g | Straight to Pigtail | 4 | -25° to +85°C | UL 21215, Shielded TPU | 22 |
1200698597 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 5 Poles, Female (Straight) to Pigtail, 22 AWG, Shielded Black WSOR Cable, 1.0m (3.28') Length | 6.10mm (.240") | 1.0m (3.28') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Fluoro-elastomer | Gold | 76.200/g | Straight to Pigtail | 5 | -25° to +85°C | UL 21215, Shielded TPU | 22 | |
1200698598 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 5 Poles, Female (Straight) to Pigtail, 22 AWG, Shielded Black WSOR Cable, 2.0m (6.56') Length | No | 6.10mm (.240") | 2.0m (6.56') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Fluoro-elastomer | Gold | 129.300/g | Straight to Pigtail | 5 | -25° to +85°C | UL 21215, Shielded TPU | 22 |
1200698599 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 8 Poles, Female (Straight) to Pigtail, 24 AWG, Shielded Black WSOR Cable, 1.0m (3.28') Length | No | 6.90mm (.272”) | 1.0m (3.28') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Pigtail | 8 | -25° to +85°C | UL 21215, Shielded TPU | 24 | |
1200698600 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 8 Poles, Female (Straight) to Pigtail, 24 AWG, Shielded Black WSOR Cable, 2.0m (6.56') Length | No | 6.90mm (.272”) | 2.0m (6.56') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Fluoro-elastomer | Gold | 161.800/g | Straight to Pigtail | 8 | -25° to +85°C | UL 21215, Shielded TPU | 24 |
1200698601 | Micro-Change (M12) Single-Ended Cordset with Knurled Hexnut, 8 Poles, Female (Straight) to Pigtail, 24 AWG, Shielded Black WSOR Cable, 5.0m (16.40') Length | No | 6.90mm (.272”) | 5.0m (16.40') | Black | Micro-Change (M12) | Pigtail | Knurled Hexnut, Threaded | Female-Pigtail | Single | None | TPU | TPU | Brass | Nickel-plated Brass | Fluoro-elastomer | Gold | 369.000/g | Straight to Pigtail | 8 | -25° to +85°C | UL 21215, Shielded TPU | 24 |