| Pair Count | System Spacing | Configurations | Impedance |
|---|---|---|---|
| 3 to 13 | Board mounted: 14.50 to 45.50mm (mated height) Cable: 29.20mm (mated width) |
Traditional, coplanar, orthogonal direct, mezzanine, cable | 92 Ohms |
Features and Benefits
Today’s data centers must support data-rich applications such as AI, machine learning, cloud computing, video streaming and data analytics. Meeting the demands for increased processing power requires enhanced speed and bandwidth.
Adopting 224G technology for connections offers data centers seamless migration to higher-speed systems, increased infrastructure lifespans, and compatibility with emerging standards and component designs. Solutions that balance signal integrity and speed with simplified integration enable data centers to meet high-speed requirements effectively and efficiently.
The Inception Backplane Connector and Cable System provides a family of hermaphroditic backplane connectors and cables that support 224G speeds by providing optimal signal integrity and variable pitch options for high-density applications. Multiple twinax wire gauge options and a hermaphroditic design help streamline integration and accelerate deployments. An extensive selection of mating orientations and cable assembly options improves design flexibility and supports a wide range of applications.
Inception 224G Backplane Solutions
The Inception family of hermaphroditic connectors and cable assemblies delivers optimized signal integrity at 224G speeds, enabling designers to support the growing bandwidth demands of AI, machine learning, cloud computing, high-performance computing and advanced data analytics. High-density configurations with multiple twinax wire gauge versions, diverse mating orientations and flexible connector configuration options help simplify integration and support scalable 224G backplane architectures for next-generation computing platforms.
Applications by Industry
Servers and storage
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What is the Molex Inception 224G Backplane Connector and Cable System?
The Inception 224G Backplane Connector and Cable System from Molex is a hermaphroditic backplane interconnect solution designed for high-speed data center, networking and compute applications. The Inception system is designed to improve routing flexibility, simplify system integration and optimize signal integrity in next-generation architectures.
What backplane connector configurations are available with the Inception system for 224G applications?
The Inception 224G Backplane Connector System is available in coplanar, vertical header, cable and orthogonal direct configurations. Designers can choose from three- to 13-differental pair options and wafer counts from two to 20 columns, including odd column counts for layout flexibility.
Does the Inception system support 224G data rates?
Yes, the Inception Backplane Connector and Cable System supports data rates up to 224G, enabling next-generation PAM-4 architectures for AI, hyperscale data centers and high-performance networking applications.
What are the benefits of SMT (surface-mount technology) versus compression for 224G backplane connectors?
The benefit of SMT attachment is that it delivers proven reliability. This robust attachment method increases durability at the board interface and eliminates additional separable interfaces at the PCB that can introduce intermittent issues. SMT attachment offers an additional benefit of minimizing the risk of bent pins by reducing operator handling.