Skip to main content
Molex MXP120 connectors in yellow and black.

MXP120 Connector System

The high-performing, wire-to-wire, compact MXP120 1.20mm Automotive Sealed Connection System is ideal for harsh environments and space-constrained designs for safety, body electronics and powertrain applications.

Interfaces Configurations Circuits
1.20mm
Vertical, Safety Yellow Available
1x2, 1x3, 1x4, 1x6

Connector Housings

Molex MX120P sealed m connector with 7.00mm clip-slot and 2 circuits.

Connector Accessories

MXP120 Cavity Plug

Features and Benefits


Automotive and commercial vehicle makers face tighter space requirements for safety-restraint, body electronics and powertrain applications. The MXP120 1.20mm Automotive Sealed Connector System provides up to 13.0A power in a compact package size that meets GMW specifications. The use of 1.20mm terminals minimizes the connector interface and connector package size versus larger 1.50mm terminals while offering more current-carrying capacity and robustness in assembly than is possible with the use of 0.64mm terminal systems.

Coupling compactness with ruggedness for automotive safety applications offers a robust solution

Meeting the challenges of space-constrained designs, the MXP120 1.20mm Automotive Sealed Connector delivers a 4.00mm-pitch, single-row system with sealed crimp technology that protects the connection even in harsh environments. Our yellow connector allows for automakers to clearly identify the safety connector.

Molex MXP120 sealed yellow connectors in multiple circuit sizes.

Delivers a small package and high current rating

The 1.20mm cavity offers a smaller packaging size compared to 1.50mm cavities, along with a greater current-carrying capacity and robustness compared to a 0.64mm solution.

A drawing showing the size comparison between a 1.50mm cavity connector and a 1.20mm cavity connector.

Industry specifications and validations

Compatible with AK and meeting GMW3191 specifications, the MXP120 1.20mm Automotive Sealed Connector System is specifically designed to meet the requirements of European, Chinese and US automotive markets.

A manufacturing employee inspecting a vehicle on a production line using a tablet.

Male blade connectors with Primary Lock Reinforcement (PLR):
Ensures efficient terminal positioning and detection of partial installation of terminals

Space-saving 1.20mm terminals in a 4.00mm pitch:
• Meets power requirements up to 13.0A
• Suitable for sealed safety-restraint, body electronics and powertrain applications

Shrouded Female Receptacles:
• Medium shroud for direct connections and long shroud for a wire-to-wire (1x4 or larger)
• Short shroud for 1x2 and 1x3
• Ensures all circuit sizes and keying options are scoop proof

Ergonomic and robust connector position assurance (CPA):
• Enlarged CPA vs. competitor versions, for superior ergonomics
• Robust CPA design limits the risks of breakage (during handling/wires snagging) or pre-seating (of itself) prior to connector mating.
• CPA actuation is a one-step process to minimize assembly operation.
• After connector mating, the CPA and integral latch combine to stabilize the connector interface without any impact to mating force.

Female receptacles with Independent Secondary Locking (ISL):
Ensures efficient terminal positioning and detection of partial installation of terminals

Single wire seal (SWS) connection system with robust perimeter seal:
• Is IPX8 rated. IPX9K under evaluation
• Withstands high-pressure spray environments

Reduced package size when compared to existing 1.50mm connection systems:
Offers significant space savings for confined design parameters

Male blade connectors utilize a preassembled front-loaded primary lock reinforcement (PLR), also known as terminal position assurance (TPA):
• Helps to minimize the number of components, making this connector very price competitive
• Improves terminal servicing
• Checks finger position of terminal latch and reinforces terminal retention

Accommodates wire gauges up to 1.00mm²:
Limits connector pitch to 4.00mm with SWS

Compatible with AK and GMW3191 interfaces; designed using worldwide AK cavity definition:
Confirms global acceptance and marketability

Integral locking latch and bridge protection:
Fully protected latch with integral bridge for reliable and efficient connector locking

Receptacle connectors utilize a preassembled, side-loaded independent secondary lock (ISL):
• Improves terminal servicing
• Checks correct terminal position and reinforces primary terminal retention

Documents and Resources



Sealed Wire-to-Wire Connectivity

Today’s connected vehicle contains more wiring—for safety systems, body electronics, powertrain connectivity, and more—than ever. Interconnects capable of reliable operation in harsh environments subject to high heat and vibration are a necessity. The MXP120 Sealed Connector System meets GMW3191 specifications and uses standard AK 1.20mm terminals to deliver miniaturized wire-to-wire connectivity for various automotive applications.

Applications by Industry


Airbags - steering wheel / side / curtain
Door-lock mechanisms
Electric vehicles
Emission controls
Exterior lighting
Fuel injection
Ignition coil
Internal combustion engines
Safety / Chassis
Safety restraint systems (SRS)
Seat-belt pretensioners
Supplemental inflatable restraints (SIR)
Turn signal lamps

This is not a definitive list of applications for this product. It represents some of the more common uses.

WEBINAR

Crimp Performance Unveiled: The Crucial Role of Wire Quality

Wire quality directly affects the crimped connections of automotive, military and numerous industrial harnesses. The right focus on materials and processes helps you avoid weak points in vital wiring systems. Gain expert insight in how to choose correctly – and ensure your crimped connections perform to standard and operate reliably.

On-Demand Webinar: Crimp Performance Unveiled: The Crucial Role of Wire Quality with cutout of Molex speaker Dr. James Lowrie.