| Pitch | Current | Circuits | Voltage |
|---|---|---|---|
| 1.25, 1.50 and 2.00mm | Up to 4.0A | 2 to 34 | Up to 250V |
Features and Benefits
Operators often face challenges ensuring connectors are accurately and securely mated, especially during blind-mating operations. Assembly process delays and errors occur due to high insertion forces and unconfirmed connector mating. To help prevent costly rework or connection failures, there is a significant need to ensure secure and reliable mating while reding assembly time.
Robust connections require dependable locking mechanisms that secure connectors once mated. An audible click provides clear confirmation that the connector is properly engaged, even when not visible. Additionally, low insertion force connectors help avoid delays and minimize errors, saving time for operators.
Molex CLIK-Mate Connectors feature a low insertion force and integrated locking mechanism, reducing operator physical strain, assembly time and the risk of connector damage. Audible click feedback confirms successful mating without visual verification, mitigating connection errors. The secure CLIK-Mate connector design enhances the durability and reliability of the assembled product, making the mating process easier and faster for operators.
Applications by Industry
Drones
EVTOL aircraft
Blenders
Coffee makers
Printer and copy machines
Refrigerators
Sewing machines
Vacuum cleaners
2-Wheelers, 3-wheelers and e-bikes
Control modules
Electrification: OBC, DCDC, PDU, BMS equipment
In-cabin applications
Lighting and lamps
Steering control systems and sensors
Telematics
Zonal architecture
Charging stations
Air-conditioner units
Industrial robotics
Inverters
Machine builders
Power-distribution systems
Servers
Switches
Cooling- and thermal-management systems
Open compute project
Servers and switches
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are CLIK-Mate Connectors?
CLIK-Mate Connectors are advanced wire-to-board connectors designed for applications that require durable and reliable connections while maintaining a compact form factor. These connectors feature an audible click for secure mating.
What makes CLIK-Mate Connectors reliable and secure?
CLIK-Mate Connectors feature an inner positive lock that provides a secure, vibration-resistant connection. Combined with a unique tuning-fork terminal design, these connectors ensure robust electrical contact with a low insertion force and long-term reliability.
Are CLIK-Mate products certified to automotive standards?
CLIK-Mate 1.50mm-pitch connectors are USCAR2 V2 certified for vibration and mechanical shock and have excellent performance in harsh automotive environments.
What pitch sizes are available for CLIK-Mate Connectors?
CLIK-Mate Connectors are offered in multiple pitch sizes: 1.25, 1.50 and 2.00mm.
What plating and material options are available?
CLIK-Mate terminals are commonly tin plated for cost savings, with optional gold-plating variants to further extend durability. Gold-plating variants have three plating thickness: 0.10, 0.38 and 0.76µm for the 1.50mm-pitch connector. The housing uses flame-retardant materials with UL94 V-0 rated.
Are CLIK-Mate Connectors easy to assemble?
Yes, they feature low insertion force terminals and a positive lock for easy assembly with an audible click, which makes it easy for the operator to confirm proper mating.