| Part Number | Web Description | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 787170002 | 1.27mm Signal Pitch, 0.80mm Signal Pitch, 1.27mm Power Pitch SAS-3 Receptacle, Right-Angle, Surface Mount, with Forklock, 7.07mm Height, 3.50mm Peg Length, 2.36mm PCB Thickness, 29 Circuits, Embossed Tape and Reel, Lead-Free | No | Signal 14, Power 15 | 29 | Black | 500 | 94V-0 | Female | Yes | No | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 1.934/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 2.36mm | 0.80mm, 1.27mm | 0.80mm, 1.27mm | 0.762µm | 2.540µm | Yes | Yes | 0° to +55°C | Surface Mount | No |