| Part Number | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 754625001 | Small Form-factor Pluggable (SFP) Stacked 2-by-1 Multi-Port Connector with Press-fit PC Tails, 40 Circuits, Lead-Free | No | N/A | 40 | 40 | Black | 100 | Female | Yes | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 23.760/g | 2 | Right Angle | Tray | No | 2.07mm | Yes | Yes | 2.36mm | 0.80mm | 0.80mm | 0.762µm | 0.762µm | Yes | Yes | 2 | -40° to +85°C | Through Hole - Compliant Pin | No |