Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
734150781 | MCX Jack, Right-Angle, PCB Receptacle, Through Hole, Die Cast Housing with Brass Insert, 0.76µm Gold (Au) Contact Plating, Tray, 75 Ohms | No | N/A | Jack | N/A | Right Angle | Tray | No | N/A | Through Hole | 3.20mm | No | N/A | |
734150952 | MMCX Plug, Right-Angle, Crimp, RG-178/RG-196, Brass Body, Nickel (Ni) Plating, Bag, 50 Ohms | No | Crimp | Plug | N/A | 0.648/g | Right Angle | Bag | No | N/A | N/A | No | RG-178, RG-196 | |
734150953 | MMCX Plug, Right-Angle, Crimp, RG-178/RG-196, Brass Body, 0.76µm Gold (Au) Plating, One Piece Per Bag, 50 Ohms | No | Crimp | Plug | N/A | 0.686/g | Right Angle | Individual Bag | No | N/A | N/A | No | RG-178, RG-196 | |
734150954 | MMCX Plug, Right-Angle, Crimp, RG-178/RG-196, Brass Body, 0.127µm Gold (Au) Plating, One Piece Per Bag, 50 Ohms | No | Crimp | Plug | N/A | 0.686/g | Right Angle | Individual Bag | No | N/A | N/A | No | RG-178, RG-196 | |
734150955 | MMCX Plug, Right-Angle, Crimp, RG-178/RG-196, Brass Body, 0.05µm Gold (Au) Flash Plating, Bag, 50 Ohms | No | Crimp | Plug | N/A | 0.656/g | Right Angle | Bag | No | N/A | N/A | No | RG-178, RG-196 | |
734150960 | MMCX Jack, Straight, PCB Receptacle, End Launch, Brass Body, Gold (Au) Plating, Tray, 50 Ohms | No | N/A | Jack | N/A | 0.377/g | Straight | Tray | No | N/A | Edge Mount | Various | No | N/A |
734150964 | MMCX Jack, Straight, PCB Receptacle, End Launch, Brass Body, Gold (Au) Plating , Tape and Reel, Leads Oriented Toward Feed Holes, 50 Ohms | No | N/A | Jack | N/A | 0.377/g | Straight | Embossed Tape on Reel | No | N/A | Edge Mount | Various | No | N/A |
734150966 | MMCX Jack, Straight, PCB Receptacle, End Launch, Brass Body, Gold (Au) Plating, Tape and Reel, Leads Oriented Toward Feed Holes, without Label, 50 Ohms | No | N/A | Jack | N/A | 0.377/g | Straight | Embossed Tape on Reel | No | N/A | Edge Mount | Various | No | N/A |
734150967 | MMCX Jack, Straight, PCB Receptacle, End Launch, Brass Body, Gold (Au) Plating, Tape and Reel, Leads Oriented Opposite Feed Holes, without Label, 50 Ohms | No | N/A | Jack | N/A | Straight | Embossed Tape on Reel | No | N/A | Edge Mount | Various | No | N/A | |
734150968 | MMCX Jack, Straight, PCB Receptacle, End Launch, Brass Body, Gold (Au) Plating, Bag, 50 Ohms | No | N/A | Jack | N/A | 0.377/g | Straight | Bag | No | N/A | Edge Mount | Various | No | N/A |
734150970 | MMCX Plug, Straight, Crimp, RG-178/RG-196, Brass Body, Gold (Au) Plated, Bulk Bag, 50 Ohms | No | Crimp | Plug | N/A | 0.752/g | Straight | Bag | No | N/A | N/A | No | RG-178, RG-196 | |
734150973 | MMCX Plug, Straight, Crimp, RG-178/RG-196, Brass Body, Gold Flash (Au) Plating, 500 Pieces Per Bag, 50 Ohms | No | Crimp | Plug | N/A | Straight | Bag | No | N/A | N/A | No | RG-178, RG-196 | ||
734150990 | MMCX Plug, Straight, PCB Recpeptacle, Edge Mount, Brass Body, Gold (Au) Plated, Bag, 50 Ohms | No | N/A | Plug | N/A | 0.255/g | Straight | Bag | No | N/A | Edge Mount | Various | No | N/A |
734150993 | MMCX Plug, Straight, PCB Receptacle, End Launch, Brass Body, Gold (Au) Plating, One Piece Per Bag, 50 Ohms | No | N/A | Plug | N/A | Straight | Individual Bag | No | N/A | Edge Mount | Various | No | N/A | |
734151040 | MCX Jack, Straight, Bulkhead Receptacle, PCB, Through Hole, Brass Body, Gold (Au) Plated, 50 Ohms | No | N/A | Jack | N/A | 0.697/g | Straight | Tray | Yes | Bulkhead | Through Hole | 2.79mm | No | N/A |
734151043 | MCX Jack, Straight, Bulkhead Receptacle, PCB, Through Hole, Brass Body, Gold (Au) Plated, Without Nut, 50 Ohms | No | N/A | Jack | N/A | 0.508/g | Straight | Tray | Yes | Bulkhead | Through Hole | 2.79mm | No | N/A |
734151050 | MCX Plug, Right-Angle, Crimp, RG-178, Die Cast Body, Nickel (Ni) Plated, 50 Ohms | No | Crimp | Plug | N/A | 1.228/g | Right Angle | Tray | No | N/A | N/A | No | RG-178, RG-196 | |
734151063 | MCX Jack, Straight, PCB Receptacle, Edge Mount, Brass Body, Gold (Au) Flash Plating, Tray, 50 Ohms | No | N/A | Jack | N/A | 1.141/g | Straight | Tray | No | N/A | Edge Mount | Various | No | N/A |
734151066 | MCX Jack, Straight, PCB Receptacle, Edge Mount, Brass Body, Tri-Metal Plating, Tape and Reel, 50 Ohms | No | N/A | Jack | N/A | 1.141/g | Straight | Embossed Tape on Reel | No | N/A | Edge Mount | Various | No | N/A |
734151100 | MCX Jack, Right-Angle, PCB Receptalce, Surface Mount Die Cast Body with Brass Insert, 0.76µm Nickel (Ni) Plating, Tray, 50 Ohms | No | N/A | Jack | N/A | 1.591/g | Right Angle | Tray | No | N/A | Surface Mount | Various | No | N/A |
734151103 | MCX Jack, Right-Angle, PCB Receptacle, Surface Mount, Die Cast Body with Brass Insert, 0.25µm Nickel (Ni) Plating, Tape and Reel, 50 Ohms | No | N/A | Jack | N/A | 1.591/g | Right Angle | Embossed Tape on Reel | No | N/A | Surface Mount | Various | No | N/A |
734151123 | MMCX Plug, Right-Angle, Crimp, RG-174, RG-188 and RG-316 Cable, Bag, 50 Ohms | No | Crimp | Plug | N/A | 0.705/g | Right Angle | Bag | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
734151124 | MMCX Plug, Right-Angle, Crimp, RG-174, RG-188 and RG-316 Cable, Brass Body, Gold (Au) Plated, Tray, 50 Ohms | No | Crimp | Plug | N/A | 0.719/g | Right Angle | Tray | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
734151250 | MMCX Plug, Straight, Crimp, RG-174, RG-188 and RG-316 Cable, Brass Body, Gold (Au) Plating, 500 Pieces Per Bag, 50 Ohms | No | Crimp | Plug | N/A | Straight | Bag | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | ||
734151260 | MMCX Jack, Straight, PCB Receptacle, End Launch, Brass Body, Gold (Au) Plated, Half Round Center Contact, Tray, 50 Ohms | No | N/A | Jack | N/A | Straight | Tray | No | N/A | Edge Mount | Various | No | N/A |