Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
719730206 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 12 Circuits | No | 12 | 12 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.182/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.381µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730210 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 20 Circuits | No | 20 | 20 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.970/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.381µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730211 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 22 Circuits | No | 22 | 22 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 2.167/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.381µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730216 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 32 Circuits | No | 32 | 32 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 3.152/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.381µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730219 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 38 Circuits | No | 38 | 38 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 3.743/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.381µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730221 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 42 Circuits | No | 42 | 42 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.137/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.381µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730222 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 44 Circuits | No | 44 | 44 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.334/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.381µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730223 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 46 Circuits | No | 46 | 46 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.531/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.381µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730224 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 48 Circuits | No | 48 | 48 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.728/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.381µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730226 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 52 Circuits | No | 52 | 52 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 5.122/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.381µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730227 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 54 Circuits | No | 54 | 54 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 5.275/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.381µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730228 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 56 Circuits | No | 56 | 56 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 5.516/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.381µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730229 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 58 Circuits | No | 58 | 58 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 5.717/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.381µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730232 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 64 Circuits | No | 64 | 64 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 6.304/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.381µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730233 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 66 Circuits | No | 66 | 66 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 6.501/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.381µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730234 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 68 Circuits | No | 68 | 68 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 6.698/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.381µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730235 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 70 Circuits | No | 70 | 70 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 6.895/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.381µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730236 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 72 Circuits | No | 72 | 72 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 7.092/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.381µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730304 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 8 Circuits | No | 8 | 8 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.788/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.762µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730305 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 10 Circuits | No | 10 | 10 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.985/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.762µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730306 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 12 Circuits | No | 12 | 12 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.182/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.762µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730307 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 14 Circuits | No | 14 | 14 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.379/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.762µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730309 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 18 Circuits | No | 18 | 18 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.773/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.762µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730310 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 20 Circuits | No | 20 | 20 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.970/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.762µm | 1.905µm | No | -40° to +105°C | Through Hole |
719730313 | 2.54mm Pitch C-Grid PCB Connector, Dual Row, Right-Angle, Early Entry Receptacle, without Flange, 26 Circuits | No | 26 | 26 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 2.561/g | 2 | Right Angle | Tube | 3.05mm | No | None | 3.05mm | 2.54mm | 0.762µm | 1.905µm | No | -40° to +105°C | Through Hole |