Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15912025 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 2 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 2 | 2 | Black | 50 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.665/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
15912035 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 3 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 3 | 3 | Black | 50 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.876/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
15912045 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 4 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 4 | 4 | Black | 50 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.087/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
15912055 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 5 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 5 | 5 | Black | 50 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.298/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
15912065 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 6 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 6 | 6 | Black | 50 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.509/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
15912075 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 7 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 7 | 7 | Black | 50 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.720/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
15912085 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 8 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 8 | 8 | Black | 50 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.931/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
15912095 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 9 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | No | 9 | 9 | Black | 50 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 2.142/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount |
15912105 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 10 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 10 | 10 | Black | 50 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 2.353/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
15912115 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 11 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 11 | 11 | Black | 50 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 2.564/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
15912125 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 12 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | No | 12 | 12 | Black | 50 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 2.775/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount |
15912145 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 14 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 14 | 14 | Black | 50 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 3.197/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
15912185 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 18 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | No | 18 | 18 | Black | 50 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.041/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount |
15913023 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 2 Circuits, 0.76µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 2 | 2 | Black | 50 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.665/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 0.762µm | 1.905µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
15913024 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 2 Circuits, Tin (Sn) Plating | No | 2 | 2 | Black | 25 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 0.667/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 3.810µm | 3.810µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
15913033 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 3 Circuits, 0.76µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 3 | 3 | Black | 50 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.876/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 0.762µm | 1.905µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
15913034 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 3 Circuits, Tin (Sn) Plating | No | 3 | 3 | Black | 25 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 0.879/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 3.810µm | 3.810µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
15913043 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 4 Circuits, 0.76µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 4 | 4 | Black | 50 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.087/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 0.762µm | 1.905µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
15913044 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 4 Circuits, Tin (Sn) Plating | No | 4 | 4 | Black | 25 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 1.091/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 3.810µm | 3.810µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
15913053 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 5 Circuits, 0.76µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 5 | 5 | Black | 50 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.298/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 0.762µm | 1.905µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
15913054 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 5 Circuits, Tin (Sn) Plating | No | 5 | 5 | Black | 25 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 1.303/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 3.810µm | 3.810µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
15913063 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 6 Circuits, 0.76µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 6 | 6 | Black | 50 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.509/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 0.762µm | 1.905µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
15913064 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 6 Circuits, Tin (Sn) Plating | No | 6 | 6 | Black | 25 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 1.515/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 3.810µm | 3.810µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
15913073 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 7 Circuits, 0.76µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | No | 7 | 7 | Black | 50 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.720/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 0.762µm | 1.905µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount |
15913074 | 2.54mm Pitch SL Wire-to-Board Header, Low Profile, Surface Mount, Single Row, Right-Angle, 3.05mm Pocket, Shrouded, with Press-fit Plastic Peg, 7 Circuits, Tin (Sn) Plating | No | 7 | 7 | Black | 25 | 94V-0 | No | Yes | Brass, Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 1.727/g | 1 | Right Angle | Tube | Yes | Yes | 1.60mm | 2.54mm | 3.810µm | 3.810µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount |