Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
705530001 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 2 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 2 | 2 | Black | 50 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.527/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Fully | No | -40° to +105°C | Through Hole | |
705530002 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 3 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 3 | 3 | Black | 50 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.722/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Fully | No | -40° to +105°C | Through Hole | |
705530003 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 4 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 4 | 4 | Black | 50 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.917/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Fully | No | -40° to +105°C | Through Hole | |
705530004 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 5 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 5 | 5 | Black | 50 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.112/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Fully | No | -40° to +105°C | Through Hole | |
705530005 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 6 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 6 | 6 | Black | 50 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.307/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Fully | No | -40° to +105°C | Through Hole | |
705530006 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 7 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | No | 7 | 7 | Black | 50 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.502/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Fully | No | -40° to +105°C | Through Hole |
705530007 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 8 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 8 | 8 | Black | 50 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.697/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Fully | No | -40° to +105°C | Through Hole | |
705530008 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 9 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 9 | 9 | Black | 50 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.892/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Fully | No | -40° to +105°C | Through Hole | |
705530009 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 10 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 10 | 10 | Black | 50 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 2.087/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Fully | No | -40° to +105°C | Through Hole | |
705530010 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 11 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 11 | 11 | Black | 50 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 2.485/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Fully | No | -40° to +105°C | Through Hole | |
705530011 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 12 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | No | 12 | 12 | Black | 50 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 2.669/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Fully | No | -40° to +105°C | Through Hole |
705530012 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 13 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | No | 13 | 13 | Black | 50 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 2.880/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Fully | No | -40° to +105°C | Through Hole |
705530013 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 14 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 14 | 14 | Black | 50 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 3.091/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Fully | No | -40° to +105°C | Through Hole | |
705530014 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 15 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 15 | 15 | Black | 50 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 3.302/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Fully | No | -40° to +105°C | Through Hole | |
705530015 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 16 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | No | 16 | 16 | Black | 50 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 3.513/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Fully | No | -40° to +105°C | Through Hole |
705530016 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 17 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 17 | 17 | Black | 50 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 3.724/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Fully | No | -40° to +105°C | Through Hole | |
705530017 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 18 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | No | 18 | 18 | Black | 50 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 3.935/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Fully | No | -40° to +105°C | Through Hole |
705530019 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 20 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 20 | 20 | Black | 50 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.357/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Fully | No | -40° to +105°C | Through Hole | |
705530021 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 22 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 22 | 22 | Black | 50 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.779/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Fully | No | -40° to +105°C | Through Hole | |
705530022 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 23 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | No | 23 | 23 | Black | 50 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.990/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Fully | No | -40° to +105°C | Through Hole |
705530023 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 24 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | No | 24 | 24 | Black | 50 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 5.201/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Fully | No | -40° to +105°C | Through Hole |
705530024 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 25 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | No | 25 | 25 | Black | 50 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 5.412/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 0.381µm | 1.905µm | Yes | Fully | No | -40° to +105°C | Through Hole |
705530036 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 2 Circuits, Tin (Sn) Plating | No | No | 2 | 2 | Black | 25 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 0.529/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 3.810µm | 3.810µm | Yes | Fully | No | -40° to +105°C | Through Hole |
705530037 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 3 Circuits, Tin (Sn) Plating | No | No | 3 | 3 | Black | 25 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 0.725/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 3.810µm | 3.810µm | Yes | Fully | No | -40° to +105°C | Through Hole |
705530038 | 2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 4 Circuits, Tin (Sn) Plating | No | 4 | 4 | Black | 25 | 94V-0 | No | Yes | Yes | Brass, Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 0.921/g | 1 | Right Angle | Tube | 3.30mm | No | None | 1.60mm | 2.54mm | 3.810µm | 3.810µm | Yes | Fully | No | -40° to +105°C | Through Hole |