Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
08500189 | KK Trifurcon Crimp Terminal 6838, 20-18 AWG, Bag, Brass Tin (Sn) | No | Female | Brass | Tin | Tin | 0.194/g | Bag | 2.540µm | 2.540µm | Crimp or Compression | 2.79mm max. | 18, 20 | N/A |
08520112 | KK Trifurcon Crimp Terminal 6838, 20-18 AWG, Reel, Phosphor Bronze Tin(Sn) | Female | Phosphor Bronze | Tin | Tin | 0.200/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 2.79mm max. | 18, 20 | N/A | |
08520113 | KK Trifurcon Crimp Terminal 6838, 20-18 AWG, Bag, Phosphor Bronze Tin (Sn) | Female | Phosphor Bronze | Tin | Tin | 0.200/g | Bag | 2.540µm | 2.540µm | Crimp or Compression | 2.79mm max. | 18, 20 | N/A | |
08580111 | KK Trifurcon Crimp Terminal 6438, 20-18 AWG, Bag, Phosphor Bronze Selective Gold (Au) | No | Female | Phosphor Bronze | Gold | Nickel | 0.197/g | Bag | 0.762µm | 1.270µm | Crimp or Compression | 2.79mm max. | 18, 20 | N/A |
08580187 | KK Trifurcon Crimp Terminal 6438, 20-18 AWG, Reel, Phosphor Bronze Gold (Au) | Female | Phosphor Bronze | Gold | Nickel | 0.198/g | Reel | 0.762µm | 1.270µm | Crimp or Compression | 2.79mm max. | 18, 20 | N/A | |
08580189 | KK Trifurcon Crimp Terminal 6438, 20-18 AWG, Bag, Phosphor Bronze Gold(Au) | No | Female | Phosphor Bronze | Gold | Nickel | 0.198/g | Bag | 0.762µm | 1.270µm | Crimp or Compression | 2.79mm max. | 18, 20 | N/A |