|
673298000
|
Universal Serial Bus (USB) Shielded I/O Receptacle, Type A, Single Upright Right-Angle, Solder Tail Length 2.00mm, Kinked Pins, PCB Thickness 1.20mm and 1.60mm, Gold (Au) Flash, Lead-Free |
Check Availability
|
4 |
4 |
Black |
|
Female |
|
Yes |
|
Gold |
Tin |
|
Upright |
2.025/g |
4 |
Right Angle |
Tray |
No |
2.00mm |
Yes |
Yes |
1.60mm |
N/A |
1.40mm |
0.102µm |
2.540µm |
Yes |
Yes |
1 |
Through Hole |
No |
|
673298001
|
Universal Serial Bus (USB) Shielded I/O Receptacle, Type A Single Upright Right-Angle, Solder Tail Length 2.00mm, Kinked Pins, PCB Thickness 1.20mm and 1.60mm, 0.76µm Gold (Au) Plating, Lead-Free |
Check Availability
|
4 |
4 |
Black |
|
Female |
|
Yes |
|
Gold |
Tin |
|
Upright |
1.936/g |
4 |
Right Angle |
Tray |
No |
2.00mm |
Yes |
Yes |
1.60mm |
N/A |
1.40mm |
0.762µm |
2.540µm |
Yes |
Yes |
1 |
Through Hole |
No |
|
673298020
|
Universal Serial Bus (USB) Shielded I/O Receptacle, Type A, Single Upright Right-Angle, Solder Tail Length 2.00mm, 3.65mm Beveled Metal Pins, PCB Thickness 1.60mm, Gold (Au) Flash, Lead-Free |
Check Availability
|
4 |
4 |
Black |
|
Female |
|
Yes |
|
Gold |
Tin |
|
Upright |
1.937/g |
4 |
Right Angle |
Tray |
No |
2.00mm |
Yes |
Yes |
1.60mm |
N/A |
1.40mm |
0.102µm |
2.540µm |
Yes |
Yes |
1 |
Through Hole |
No |
|
673298021
|
Universal Serial Bus (USB) Shielded I/O Receptacle, Type A Single Upright Right-Angle, Solder Tail Length 2.00mm, 3.65mm Beveled Metal Pins, PCB Thickness 1.60mm, 0.76µm Gold (Au) Plating, Lead-Free |
Check Availability
|
4 |
4 |
Black |
|
Female |
|
Yes |
|
Gold |
Tin |
|
Upright |
1.936/g |
4 |
Right Angle |
Tray |
No |
2.00mm |
Yes |
Yes |
1.60mm |
N/A |
1.40mm |
0.762µm |
|
Yes |
Yes |
1 |
Through Hole |
No |
|
673298040
|
Universal Serial Bus (USB) Shielded I/O Receptacle, Type A, Single Upright Right-Angle, 2.00mm Tail Length , 2.10mm Straight Solder Tabs, 1.60mm PCB Thickness, Gold (Au) Flash Plating, Lead-Free |
Check Availability
|
4 |
4 |
Black |
1500 |
Female |
Yes |
Yes |
Phosphor Bronze |
Gold |
Tin |
High Temperature Thermoplastic |
Upright |
1.950/g |
1 |
Right Angle |
Embossed Tape on Reel |
No |
2.00mm |
Yes |
Yes |
1.60mm |
1.40mm |
1.40mm |
0.051µm |
1.270µm |
Yes |
Yes |
1 |
Through Hole |
No |