|
08520101
|
KK 254 Crimp Terminal 6459, 30-22 AWG, Reel, Phosphor Bronze Tin (Sn) |
Check Availability
|
Female |
Phosphor Bronze |
Tin |
Tin |
0.070/g |
Reel |
2.540µm |
2.540µm |
Crimp or Compression |
1.57mm max. |
22, 24, 26, 28, 30 |
N/A |
|
08520123
|
KK 254 Crimp Terminal 6459, 30-22 AWG, Bag, Phosphor Bronze Tin (Sn) |
Check Availability
|
Female |
Phosphor Bronze |
Tin |
Tin |
0.070/g |
Bag |
2.540µm |
2.540µm |
Crimp or Compression |
1.57mm max. |
22, 24, 26, 28, 30 |
N/A |
|
08650813
|
KK 254 Crimp Terminal 6459, 30-22 AWG, Reel, Phosphor Bronze Gold (Au) |
Check Availability
|
Female |
Phosphor Bronze |
Gold |
Gold |
0.069/g |
Reel |
0.381µm |
0.051µm |
Crimp or Compression |
1.57mm max. |
22, 24, 26, 28, 30 |
N/A |
|
08650814
|
KK 254 Crimp Terminal 6459, 30-22 AWG, Bag, Phosphor Bronze Gold (Au) |
Check Availability
|
Female |
Phosphor Bronze |
Gold |
Gold |
0.069/g |
Bag |
0.381µm |
0.051µm |
Crimp or Compression |
1.57mm max. |
22, 24, 26, 28, 30 |
N/A |
|
08650815
|
KK 254 Crimp Terminal 6459, 30-22 AWG, Reel, Phosphor Bronze Selective Gold (Au) |
Check Availability
|
Female |
Phosphor Bronze |
Gold |
|
0.069/g |
Reel |
0.381µm |
|
Crimp or Compression |
1.57mm max. |
22, 24, 26, 28, 30 |
N/A |
|
08650816
|
KK 254 Crimp Terminal 6459, 30-22 AWG, Bag, Phosphor Bronze Selective Gold (Au) |
Check Availability
|
Female |
Phosphor Bronze |
Gold |
|
0.069/g |
Bag |
0.381µm |
|
Crimp or Compression |
1.57mm max. |
22, 24, 26, 28, 30 |
N/A |