|
643340100
|
2.50mm, 3.70mm CMC Header, Right-Angle, 32 Circuits, 1 Port, Black |
Check Availability
|
No |
32 |
32 |
Black |
20 |
No |
No |
Yes |
Yes |
Yes |
|
Tin |
|
Nylon Alloy |
29.700/g |
4 |
Right Angle |
Tray |
|
|
|
2.50mm, 3.70mm |
Yes |
Yes |
-40° to +105°C |
Solder or Weld |
|
643340300
|
2.50mm, 3.70mm CMC Header, Right-Angle, 32 Circuits, 1 Port, Brown |
No
|
No |
32 |
32 |
Black |
20 |
No |
No |
Yes |
Yes |
Yes |
|
Tin |
|
Nylon Alloy |
29.700/g |
4 |
Right Angle |
Tray |
|
|
|
2.50mm, 3.70mm |
Yes |
Yes |
-40° to +105°C |
Solder or Weld |
|
643340500
|
2.50mm, 3.70mm CMC Header, Right-Angle, 32 Circuits, 1 Port, Blue Coding |
No
|
No |
32 |
32 |
Black |
20 |
No |
No |
Yes |
Yes |
Yes |
Brass |
Tin |
Tin |
Nylon Alloy |
29.700/g |
4 |
Right Angle |
Tray |
Yes |
Yes |
1.60mm |
2.50mm, 3.70mm |
Yes |
Yes |
-40° to +105°C |
Solder or Weld |
|
643341001
|
2.50mm, 3.70mm CMC Header, Sealed, Right-Angle, 32 Circuits, 1 Port, Black |
Check Availability
|
No |
32 |
32 |
Black |
20 |
No |
No |
Yes |
Yes |
Yes |
|
Tin |
|
PBT |
32.885/g |
4 |
Right Angle |
Tray |
|
|
|
2.50mm, 3.70mm |
Yes |
Yes |
-40° to +125°C |
Solder or Weld |