|
643211011
|
.635mm, 1.50mm, 2.80mm, CMC Receptacle, 53 Circuits, Left Wire Output, Black Coding, Mat Sealed |
No
|
5x 2.8mm, 8 x 1.5mm, 40 x 0.635mm terminals |
53 |
Black |
Receptacle |
No |
Yes |
Yes |
Polyester |
50.880/g |
5 |
Carton |
No |
2.54mm, 3.50mm, 7.00mm |
Yes |
No |
-40° to +125°C |
|
643211018
|
.635mm, 1.50mm, 2.80mm, CMC Receptacle, 53 Circuits, Left Wire Output, Gray Coding, Mat Sealed |
Check Availability
|
5x 2.8mm, 8 x 1.5mm, 40 x 0.635mm terminals |
53 |
Gray |
Receptacle |
No |
Yes |
Yes |
Polyester |
50.888/g |
5 |
Carton |
No |
2.54mm, 3.50mm, 7.00mm |
Yes |
No |
-40° to +125°C |
|
643211019
|
.635mm, 1.50mm, 2.80mm, CMC Receptacle, 53 Circuits, Left Wire Output, Brown Coding, Mat Sealed |
Check Availability
|
5x 2.8mm, 8 x 1.5mm, 40 x 0.635mm terminals |
53 |
Brown |
Receptacle |
No |
Yes |
Yes |
Polyester |
50.860/g |
5 |
Carton |
No |
2.54mm, 3.50mm, 7.00mm |
Yes |
No |
-40° to +125°C |
|
643211101
|
Wire Cap for CMC Mat Sealed Receptacle, 53 Circuits |
Check Availability
|
|
0 |
Black |
|
|
|
|
|
5.990/g |
|
Carton |
|
|
|
|
|
|
643212011
|
.635mm, 1.50mm, 2.80mm, CMC Receptacle, 53 Circuits, Right Wire Output, Black Coding, Mat Sealed |
No
|
5x 2.8mm, 8 x 1.5mm, 40 x 0.635mm terminals |
53 |
Black |
Receptacle |
No |
Yes |
Yes |
Polyester |
50.860/g |
5 |
Carton |
No |
2.54mm, 3.50mm, 7.00mm |
Yes |
No |
-40° to +125°C |
|
643212018
|
.635mm, 1.50mm, 2.80mm, CMC Receptacle, 53 Circuits, Right Wire Output, Gray Coding, Mat Sealed |
Check Availability
|
5x 2.8mm, 8 x 1.5mm, 40 x 0.635mm terminals |
53 |
Gray |
Receptacle |
No |
Yes |
Yes |
Polyester |
50.860/g |
5 |
Carton |
No |
2.54mm, 3.50mm, 7.00mm |
Yes |
No |
-40° to +125°C |
|
643212019
|
.635mm, 1.50mm, 2.80mm, CMC Receptacle, 53 Circuits, Right Wire Output, Brown Coding, Mat Sealed |
Check Availability
|
5x 2.8mm, 8 x 1.5mm, 40 x 0.635mm terminals |
53 |
Brown |
Receptacle |
No |
Yes |
Yes |
Polyester |
50.860/g |
5 |
Carton |
No |
2.54mm, 3.50mm, 7.00mm |
Yes |
No |
-40° to +125°C |