Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
530480210 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, Friction Lock, 2 Circuits, Tray, 2.30mm PC Tail Length | No | 2 | 2 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Phosphor Bronze | Tin | Tin | Nylon | 72.920/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole | |
530480260 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Gold Flash Plating, Friction Lock, 2 Circuits, Tray, 2.30mm PC Tail Length | No | 2 | 2 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Phosphor Bronze | Gold | Nylon | 72.960/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | |||
530480310 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, Friction Lock, 3 Circuits, Tray, 2.30mm PC Tail Length | No | 3 | 3 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Phosphor Bronze | Tin | Tin | Nylon | 93.240/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole | |
530480360 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Gold Flash Plating, Friction Lock, 3 Circuits, Tray, 2.30mm PC Tail Length | No | No | 3 | 3 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Phosphor Bronze | Gold | Nylon | 93.310/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | ||
530480410 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, Friction Lock, 4 Circuits, Tray, 2.30mm PC Tail Length | No | 4 | 4 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Phosphor Bronze | Tin | Tin | Nylon | 113.540/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole | |
530480460 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Gold Flash Plating, Friction Lock, 4 Circuits, Tray, 2.30mm PC Tail Length | No | No | 4 | 4 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Phosphor Bronze | Gold | Nylon | 113.630/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | ||
530480510 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, Friction Lock, 5 Circuits, Tray, 2.30mm PC Tail Length | No | 5 | 5 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Tin | Tin | Nylon | 133.800/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole | ||
530480560 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Gold Flash Plating, Friction Lock, 5 Circuits, Tray, 2.30mm PC Tail Length | No | No | 5 | 5 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Phosphor Bronze | Gold | Nylon | 133.910/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | ||
530480610 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, Friction Lock, 6 Circuits, Tray, 2.30mm PC Tail Length | No | 6 | 6 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Tin | Tin | Nylon | 154.160/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole | ||
530480660 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Gold Flash Plating, Friction Lock, 6 Circuits, Tray, 2.30mm PC Tail Length | No | 6 | 6 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Phosphor Bronze | Gold | Nylon | 154.290/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | |||
530480710 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, Friction Lock, 7 Circuits, Tray, 2.30mm PC Tail Length | No | 7 | 7 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Tin | Tin | Nylon | 173.300/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole | ||
530480760 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Gold Flash Plating, Friction Lock, 7 Circuits, Tray, 2.30mm PC Tail Length | No | No | 7 | 7 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Phosphor Bronze | Gold | Nylon | 174.580/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | ||
530480810 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, Friction Lock, 8 Circuits, Tray, 2.30mm PC Tail Length | No | 8 | 8 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Tin | Tin | Nylon | 194.780/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole | ||
530480860 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Gold Flash Plating, Friction Lock, 8 Circuits, Tray, 2.30mm PC Tail Length | No | 8 | 8 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Phosphor Bronze | Gold | Nylon | 194.960/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | |||
530480910 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, Friction Lock, 9 Circuits, Tray, 2.30mm PC Tail Length | No | 9 | 9 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Tin | Tin | Nylon | 215.040/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole | ||
530480960 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Gold Flash Plating, Friction Lock, 9 Circuits, Tray, 2.30mm PC Tail Length | No | No | 9 | 9 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Phosphor Bronze | Gold | Nylon | 215.240/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | ||
530481010 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, Friction Lock, 10 Circuits, Tray, 2.30mm PC Tail Length | No | 10 | 10 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Tin | Tin | Nylon | 233.700/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole | ||
530481060 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Gold Flash Plating, Friction Lock, 10 Circuits, Tray, 2.30mm PC Tail Length | No | No | 10 | 10 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Phosphor Bronze | Gold | Nylon | 235.520/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | ||
530481110 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, Friction Lock, 11 Circuits, Tray, 2.30mm PC Tail Length | No | 11 | 11 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Tin | Tin | Nylon | 255.670/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole | ||
530481160 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Gold Flash Plating, Friction Lock, 11 Circuits, Tray, 2.30mm PC Tail Length | No | No | 11 | 11 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Phosphor Bronze | Gold | Nylon | 255.900/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | ||
530481210 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, Friction Lock, 12 Circuits, Tray, 2.30mm PC Tail Length | No | 12 | 12 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Tin | Tin | Nylon | 274.000/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole | ||
530481260 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Gold Flash Plating, Friction Lock, 12 Circuits, Tray, 2.30mm PC Tail Length | No | No | 12 | 12 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Phosphor Bronze | Gold | Nylon | 276.190/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | ||
530481310 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, Friction Lock, 13 Circuits, Tray, 2.30mm PC Tail Length | No | 13 | 13 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Tin | Tin | Nylon | 294.200/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole | ||
530481360 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Gold Flash Plating, Friction Lock, 13 Circuits, Tray, 2.30mm PC Tail Length | No | No | 13 | 13 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Phosphor Bronze | Gold | Nylon | 296.570/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | Fully | No | -40° to +85°C | Through Hole | ||
530481410 | 1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Tin (Sn) Plating, Friction Lock, 14 Circuits, Tray, 2.30mm PC Tail Length | No | 14 | 14 | Natural | 30 | No | No | No | None | Yes | 3.50mm | Tin | Tin | Nylon | 314.300/mg | 1 | Right Angle | Tray | 2.30mm | No | None | 0.80mm | 1.25mm | No | Fully | No | -40° to +85°C | Through Hole |