Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5051100492 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 4 Circuits, Gold over Nickel Plating | Front Flip | 4 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 71.440/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
5051100497 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 4 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | Front Flip | 4 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 68.428/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC | |
5051100592 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 5 Circuits, Gold over Nickel Plating | Front Flip | 5 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 78.430/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
5051100597 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 5 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | No | Front Flip | 5 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 68.800/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC |
5051100692 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 6 Circuits, Gold over Nickel Plating | Front Flip | 6 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 85.420/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
5051100697 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 6 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | Front Flip | 6 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 75.400/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC | |
5051100792 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 7 Circuits, Gold over Nickel Plating | Front Flip | 7 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 92.500/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
5051100797 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 7 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | No | Front Flip | 7 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 82.000/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC |
5051100892 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 8 Circuits, Gold over Nickel Plating | Front Flip | 8 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 99.500/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
5051100897 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 8 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | Front Flip | 8 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 88.600/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC | |
5051100992 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 9 Circuits, Gold over Nickel Plating | Front Flip | 9 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 106.480/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
5051100997 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 9 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | No | Front Flip | 9 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 95.200/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC |
5051101092 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 10 Circuits, Gold over Nickel Plating | Front Flip | 10 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 113.440/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
5051101097 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 10 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | Front Flip | 10 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 108.400/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC | |
5051101192 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 11 Circuits, Gold over Nickel Plating | Front Flip | 11 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 120.470/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
5051101197 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 11 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | No | Front Flip | 11 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 115.000/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC |
5051101292 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 12 Circuits, Gold over Nickel Plating | Front Flip | 12 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 127.470/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
5051101297 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 12 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | Front Flip | 12 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 121.600/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC | |
5051101392 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 13 Circuits, Gold over Nickel Plating | Front Flip | 13 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 134.450/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
5051101397 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 13 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | No | Front Flip | 13 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 128.200/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC |
5051101492 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 14 Circuits, Gold over Nickel Plating | Front Flip | 14 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 141.440/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
5051101497 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 14 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | No | Front Flip | 14 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 134.800/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC |
5051101592 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 15 Circuits, Gold over Nickel Plating | Front Flip | 15 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 148.430/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
5051101597 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 15 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | No | Front Flip | 15 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 141.400/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC |
5051101692 | Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 16 Circuits, Gold over Nickel Plating | Front Flip | 16 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 155.640/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC |