|
470531000
|
KK 254 Vertical Header, with Friction Lock, 4 Circuits, 3.50mm PC Tail Length, Bag |
Check Availability
|
No |
4 |
4 |
Natural (White) |
25 |
No |
94V-0 |
No |
No |
No |
Yes |
Copper Alloy |
Matte Tin |
Matte Tin |
Nylon |
0.386/g |
1 |
Vertical |
Bag |
3.50mm |
Yes |
No |
1.60mm |
2.54mm |
2.54mm |
2.540µm |
2.540µm |
Yes |
Yes |
No |
No |
See Product Specification |
Through Hole |
|
470533000
|
KK 254 Vertical Header, with Friction Lock, 4 Circuits, 4.00mm PC Tail Length, Bag |
Check Availability
|
No |
4 |
4 |
Natural (White) |
25 |
No |
94V-0 |
No |
No |
No |
Yes |
Copper Alloy |
Matte Tin |
Matte Tin |
Nylon |
0.394/g |
1 |
Vertical |
Bag |
4.00mm |
Yes |
No |
1.60mm |
2.54mm |
2.54mm |
2.540µm |
2.540µm |
Yes |
Yes |
No |
No |
See Product Specification |
Through Hole |
|
470535000
|
KK 254 Vertical Header, with Friction Lock, 4 Circuits, 3.50mm PC Tail Length, Tape and Reel |
No
|
No |
4 |
4 |
Natural (White) |
25 |
No |
94V-0 |
No |
No |
No |
Yes |
Copper Alloy |
Matte Tin |
Matte Tin |
Nylon |
0.386/g |
1 |
Vertical |
Embossed Tape on Reel |
3.50mm |
Yes |
No |
1.60mm |
2.54mm |
2.54mm |
2.540µm |
2.540µm |
Yes |
Yes |
No |
No |
See Product Specification |
Through Hole |