|
459110002
|
EXTreme PowerEdge, Mixed Power/Signal Card Edge Connector, Double Sided, 2 Segments or 3.18mm Thick PC Board |
No
|
10 |
10 |
Black |
250 |
1.57mm |
Vertical (Top Entry) |
94V-0 |
N/A |
Phosphor Bronze |
Gold |
Tin |
High Temperature Thermoplastic |
4.400/g |
Vertical |
Tray |
4.50mm |
3.18mm |
12.90mm |
0.762µm |
3.810µm |
8s - 2p |
-40° to +105°C |
Through Hole |
|
459110004
|
EXTreme PowerEdge Mixed Power/Signal Card Edge Connector, Double Sided, 2 Segments Thick PC Board |
No
|
10 |
10 |
Black |
250 |
1.57mm |
Vertical (Top Entry) |
94V-0 |
N/A |
Phosphor Bronze |
Gold |
Tin |
High Temperature Thermoplastic |
4.336/g |
Vertical |
Tray |
3.19mm |
1.57mm |
12.90mm |
0.762µm |
3.810µm |
8s - 2p |
-40° to +105°C |
Through Hole |
|
459110012
|
EXTreme PowerEdge Mixed Power/Signal Card Edge Connector, Double Sided, 3 Segments or 3.18mm Thick PC Board |
No
|
12 |
12 |
Black |
250 |
1.57mm |
Vertical (Top Entry) |
94V-0 |
N/A |
Phosphor Bronze |
Gold |
Tin |
High Temperature Thermoplastic |
6.796/g |
Vertical |
Tray |
4.50mm |
3.18mm |
12.90mm |
0.762µm |
3.810µm |
8s - 2p - 2p |
-40° to +105°C |
Through Hole |
|
459110018
|
EXTreme PowerEdge Mixed Power/Signal Card Edge Connector, Double Sided, 3 Segments Thick PC Board |
No
|
12 |
12 |
Black |
250 |
1.57mm |
Vertical (Top Entry) |
94V-0 |
N/A |
Phosphor Bronze |
Gold |
Tin |
High Temperature Thermoplastic |
6.708/g |
Vertical |
Tray |
3.19mm |
1.57mm |
12.90mm |
0.762µm |
3.810µm |
8s - 2p - 2p |
-40° to +105°C |
Through Hole |