Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22022025 | KK 254 PC Board Connector, Top Entry, 2.54µm Tin (Sn), 2 Circuits, with Hooks | 2 | 2 | Natural (White) | No | No | None | None | Brass | Tin | Tin | Nylon | 0.221/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole | ||
22022035 | KK 254 PC Board Connector, Top Entry, 2.54µm Tin (Sn), 3 Circuits, with Hooks | 3 | 3 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 0.324/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole | |
22022045 | KK 254 PC Board Connector, Top Entry, 2.54µm Tin (Sn), 4 Circuits, with Hooks | 4 | 4 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 0.428/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole | |
22022055 | KK 254 PC Board Connector, Top Entry, 2.54µm Tin (Sn), 5 Circuits, with Hooks | 5 | 5 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 0.531/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole | |
22022065 | KK 254 PC Board Connector, Top Entry, 2.54µm Tin (Sn), 6 Circuits, with Hooks | 6 | 6 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 0.635/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole | |
22022075 | KK 254 PC Board Connector, Top Entry, 2.54µm Tin (Sn), 7 Circuits, with Hooks | 7 | 7 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 0.739/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole | |
22022085 | KK 254 PC Board Connector, Top Entry, 2.54µm Tin (Sn), 8 Circuits, with Hooks | 8 | 8 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 0.842/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole | |
22022095 | KK 254 PC Board Connector, Top Entry, 2.54µm Tin (Sn), 9 Circuits, with Hooks | 9 | 9 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 0.946/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole | |
22022105 | KK 254 PC Board Connector, Top Entry, 2.54µm Tin (Sn), 10 Circuits, with Hooks | 10 | 10 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 1.049/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole | |
22022115 | KK 254 PC Board Connector, Top Entry, 2.54µm Tin (Sn), 11 Circuits, with Hooks | No | 11 | 11 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 1.153/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole |
22022125 | KK 254 PC Board Connector, Top Entry, 2.54µm Tin (Sn), 12 Circuits, with Hooks | 12 | 12 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 1.256/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole | |
22022145 | KK 254 PC Board Connector, Top Entry, 2.54µm Tin (Sn), 14 Circuits, with Hooks | 14 | 14 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 1.463/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole | |
22022155 | KK 254 PC Board Connector, Top Entry, 2.54µm Tin (Sn), 15 Circuits, with Hooks | No | 15 | 15 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 1.567/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole |
22022165 | KK 254 PC Board Connector, Top Entry, 2.54µm Tin (Sn), 16 Circuits, with Hooks | No | 16 | 16 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 1.670/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole |
22022175 | KK 254 PC Board Connector, Top Entry, 2.54µm Tin (Sn), 17 Circuits, with Hooks | 17 | 17 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 1.774/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole | |
22022205 | KK 254 PC Board Connector, Top Entry, 2.54µm Tin (Sn), 20 Circuits, with Hooks | No | 20 | 20 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 2.084/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole |
22027023 | KK 254 PC Board Connector, Top Entry, with Cat Ear Terminal, 2.54µm Tin (Sn), 2 Circuits, without Hooks | 2 | 2 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 0.221/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole | |
22027033 | KK 254 PC Board Connector, Top Entry, with Cat Ear Terminal, 2.54µm Tin (Sn), 3 Circuits, without Hooks | 3 | 3 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 0.324/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole | |
22027043 | KK 254 PC Board Connector, Top Entry, with Cat Ear Terminal, 2.54µm Tin (Sn), 4 Circuits, without Hooks | 4 | 4 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 0.428/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole | |
22027053 | KK 254 PC Board Connector, Top Entry, with Cat Ear Terminal, 2.54µm Tin (Sn), 5 Circuits, without Hooks | 5 | 5 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 0.531/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole | |
22027063 | KK 254 PC Board Connector, Top Entry, with Cat Ear Terminal, 2.54µm Tin (Sn), 6 Circuits, without Hooks | 6 | 6 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 0.635/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole | |
22027073 | KK 254 PC Board Connector, Top Entry, with Cat Ear Terminal, 2.54µm Tin (Sn), 7 Circuits, without Hooks | 7 | 7 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 0.739/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole | |
22027083 | KK 254 PC Board Connector, Top Entry, with Cat Ear Terminal, 2.54µm Tin (Sn), 8 Circuits, without Hooks | 8 | 8 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 0.842/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole | |
22027093 | KK 254 PC Board Connector, Top Entry, with Cat Ear Terminal, 2.54µm Tin (Sn), 9 Circuits, without Hooks | 9 | 9 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 0.946/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole | |
22027103 | KK 254 PC Board Connector, Top Entry, with Cat Ear Terminal, 2.54µm Tin (Sn), 10 Circuits, without Hooks | 10 | 10 | Natural (White) | 94V-0 | No | No | None | None | Brass | Tin | Tin | Nylon | 1.049/g | 1 | Vertical | Tray | 3.35mm | No | None | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | See Product Specification | Through Hole |