|
428920081
|
KK 396 Solid Right-Angle Header, Friction Lock, with Snap-in Plastic Peg PCB Lock, 3 Circuits, 0.38µm Gold (Au) Selective Plating |
Check Availability
|
No |
3 |
3 |
100 |
No |
No |
Yes |
Brass |
Gold |
Tin |
1.345/g |
1 |
Right Angle |
Bag |
3.30mm |
Yes |
Yes |
1.60mm |
3.96mm |
0.381µm |
2.540µm |
Yes |
Yes |
Partial |
Yes |
See Product Specification |
Through Hole |
|
428920086
|
KK 396 Solid Right-Angle Header, Friction Lock, with Snap-in Plastic Peg PCB Lock, 8 Circuits, 0.38µm Gold (Au) Selective Plating |
Check Availability
|
No |
8 |
8 |
100 |
No |
No |
Yes |
Brass |
Gold |
Tin |
3.560/g |
1 |
Right Angle |
Bag |
3.30mm |
Yes |
Yes |
1.60mm |
3.96mm |
0.381µm |
2.540µm |
Yes |
Yes |
Partial |
Yes |
See Product Specification |
Through Hole |