Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
428180212 | 10.00mm Pitch Mini-Fit Sr. Plug Housing, Single Row, Panel Mount, 2 Circuit, Black | 2 | Black | 94V-0 | Plug | No | Yes | Polyester | 5.243/g | 1 | Bag | Yes | 10.00mm | Yes | No | -40° to +105°C | |
428180312 | 10.00mm Pitch Mini-Fit Sr. Plug Housing, Single Row, Panel Mount, 3 Circuit, Black | 3 | Black | 94V-0 | Plug | No | Yes | Polyester | 7.000/g | 1 | Bag | Yes | 10.00mm | Yes | No | -40° to +105°C | |
428180412 | 10.00mm Pitch Mini-Fit Sr. Plug Housing, Single Row, Panel Mount, 4 Circuit, Black | 4 | Black | 94V-0 | Plug | No | Yes | Polyester | 9.089/g | 1 | Bag | Yes | 10.00mm | Yes | No | -40° to +105°C | |
428180512 | 10.00mm Pitch Mini-Fit Sr. Plug Housing, Single Row, Panel Mount, 5 Circuit, Black | 5 | Black | 94V-0 | Plug | No | Yes | Polyester | 10.987/g | 1 | Bag | Yes | 10.00mm | Yes | No | -40° to +105°C | |
428180612 | 10.00mm Pitch Mini-Fit Sr. Plug Housing, Single Row, Panel Mount, 6 Circuit, Black | 6 | Black | 94V-0 | Plug | No | Yes | Polyester | 12.489/g | 1 | Bag | Yes | 10.00mm | Yes | No | -40° to +105°C |