|
395443002
|
5.08mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 2 Circuits |
Check Availability
|
2 |
2 |
Black |
Horizontal |
No |
2.820/g |
1 |
Vertical |
No |
3.00mm |
2.00mm |
5.08mm |
5.08mm |
N/A |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
395443003
|
5.08mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 3 Circuits |
Check Availability
|
3 |
3 |
Black |
Horizontal |
No |
4.280/g |
1 |
Vertical |
No |
3.00mm |
2.00mm |
5.08mm |
5.08mm |
N/A |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
395443004
|
5.08mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 4 Circuits |
Check Availability
|
4 |
4 |
Black |
Horizontal |
No |
5.650/g |
1 |
Vertical |
No |
3.00mm |
2.00mm |
5.08mm |
5.08mm |
N/A |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
395443005
|
5.08mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 5 Circuits |
Check Availability
|
5 |
5 |
Black |
Horizontal |
No |
6.850/g |
1 |
Vertical |
No |
3.00mm |
2.00mm |
5.08mm |
5.08mm |
N/A |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
395443006
|
5.08mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 6 Circuits |
Check Availability
|
6 |
6 |
Black |
Horizontal |
No |
7.500/g |
1 |
Vertical |
No |
3.00mm |
2.00mm |
5.08mm |
5.08mm |
N/A |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
395443007
|
5.08mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 7 Circuits |
Check Availability
|
7 |
7 |
Black |
Horizontal |
No |
9.690/g |
1 |
Vertical |
No |
3.00mm |
2.00mm |
5.08mm |
5.08mm |
N/A |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
395443008
|
5.08mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 8 Circuits |
Check Availability
|
8 |
8 |
Black |
Horizontal |
No |
11.280/g |
1 |
Vertical |
No |
3.00mm |
2.00mm |
5.08mm |
5.08mm |
N/A |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
395443009
|
5.08mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 9 Circuits |
No
|
9 |
9 |
Black |
Horizontal |
No |
12.330/g |
1 |
Vertical |
No |
3.00mm |
2.00mm |
5.08mm |
5.08mm |
N/A |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
395443010
|
5.08mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 10 Circuits |
Check Availability
|
10 |
10 |
Black |
Horizontal |
No |
13.700/g |
1 |
Vertical |
No |
3.00mm |
2.00mm |
5.08mm |
5.08mm |
N/A |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
395443011
|
5.08mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 11 Circuits |
Check Availability
|
11 |
11 |
Black |
Horizontal |
No |
15.070/g |
1 |
Vertical |
No |
3.00mm |
2.00mm |
5.08mm |
5.08mm |
N/A |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
395443012
|
5.08mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 12 Circuits |
Check Availability
|
12 |
12 |
Black |
Horizontal |
No |
16.880/g |
1 |
Vertical |
No |
3.00mm |
2.00mm |
5.08mm |
5.08mm |
N/A |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
395443013
|
5.08mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 13 Circuits |
Check Availability
|
13 |
13 |
Black |
Horizontal |
No |
17.810/g |
1 |
Vertical |
No |
3.00mm |
2.00mm |
5.08mm |
5.08mm |
N/A |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
395443014
|
5.08mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 14 Circuits |
Check Availability
|
14 |
14 |
Black |
Horizontal |
No |
19.180/g |
1 |
Vertical |
No |
3.00mm |
2.00mm |
5.08mm |
5.08mm |
N/A |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
395443015
|
5.08mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 15 Circuits |
Check Availability
|
15 |
15 |
Black |
Horizontal |
No |
|
1 |
Vertical |
No |
3.00mm |
2.00mm |
5.08mm |
5.08mm |
N/A |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
395443016
|
5.08mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 16 Circuits |
Check Availability
|
16 |
16 |
Black |
Horizontal |
No |
|
1 |
Vertical |
No |
3.00mm |
2.00mm |
5.08mm |
5.08mm |
N/A |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
395443017
|
5.08mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 17 Circuits |
No
|
17 |
17 |
Black |
Horizontal |
No |
|
1 |
Vertical |
No |
3.00mm |
2.00mm |
5.08mm |
5.08mm |
N/A |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
395443018
|
5.08mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 18 Circuits |
No
|
18 |
18 |
Black |
Horizontal |
No |
|
1 |
Vertical |
No |
3.00mm |
2.00mm |
5.08mm |
5.08mm |
N/A |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
395443019
|
5.08mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 19 Circuits |
No
|
19 |
19 |
Black |
Horizontal |
No |
|
1 |
Vertical |
No |
3.00mm |
2.00mm |
5.08mm |
5.08mm |
N/A |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
395443020
|
5.08mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 20 Circuits |
No
|
20 |
20 |
Black |
Horizontal |
No |
|
1 |
Vertical |
No |
3.00mm |
2.00mm |
5.08mm |
5.08mm |
N/A |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
395443021
|
5.08mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 21 Circuits |
No
|
21 |
21 |
Black |
Horizontal |
No |
|
1 |
Vertical |
No |
3.00mm |
2.00mm |
5.08mm |
5.08mm |
N/A |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
395443022
|
5.08mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 22 Circuits |
No
|
22 |
22 |
Black |
Horizontal |
No |
|
1 |
Vertical |
No |
3.00mm |
2.00mm |
5.08mm |
5.08mm |
N/A |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
395443023
|
5.08mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 23 Circuits |
No
|
23 |
23 |
Black |
Horizontal |
No |
|
1 |
Vertical |
No |
3.00mm |
2.00mm |
5.08mm |
5.08mm |
N/A |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
395443024
|
5.08mm Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 24 Circuits |
No
|
24 |
24 |
Black |
Horizontal |
No |
|
1 |
Vertical |
No |
3.00mm |
2.00mm |
5.08mm |
5.08mm |
N/A |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |