|
395272002
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 2 Circuits |
Check Availability
|
2 |
2 |
Black |
Horizontal |
Yes |
22.000/g |
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395272003
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 3 Circuits |
No
|
3 |
3 |
Black |
Horizontal |
Yes |
|
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395272004
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 4 Circuits |
No
|
4 |
4 |
Black |
Horizontal |
Yes |
|
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395272005
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 5 Circuits |
No
|
5 |
5 |
Black |
Horizontal |
Yes |
|
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395272006
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 6 Circuits |
No
|
6 |
6 |
Black |
Horizontal |
Yes |
|
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395272007
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 7 Circuits |
No
|
7 |
7 |
Black |
Horizontal |
Yes |
|
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395272008
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 8 Circuits |
No
|
8 |
8 |
Black |
Horizontal |
Yes |
|
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395272009
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 9 Circuits |
No
|
9 |
9 |
Black |
Horizontal |
Yes |
|
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395272010
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 10 Circuits |
No
|
10 |
10 |
Black |
Horizontal |
Yes |
|
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395272011
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 11 Circuits |
No
|
11 |
11 |
Black |
Horizontal |
Yes |
|
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395272012
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 12 Circuits |
No
|
12 |
12 |
Black |
Horizontal |
Yes |
|
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395272013
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 13 Circuits |
No
|
13 |
13 |
Black |
Horizontal |
Yes |
|
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395272014
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 14 Circuits |
No
|
14 |
14 |
Black |
Horizontal |
Yes |
|
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395272015
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 15 Circuits |
No
|
15 |
15 |
Black |
Horizontal |
Yes |
|
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395272016
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 16 Circuits |
No
|
16 |
16 |
Black |
Horizontal |
Yes |
|
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395272017
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 17 Circuits |
No
|
17 |
17 |
Black |
Horizontal |
Yes |
|
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395272018
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 18 Circuits |
No
|
18 |
18 |
Black |
Horizontal |
Yes |
|
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395272019
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 19 Circuits |
No
|
19 |
19 |
Black |
Horizontal |
Yes |
|
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395272020
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Rear Wire Entry, 20 Circuits |
No
|
20 |
20 |
Black |
Horizontal |
Yes |
|
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395273002
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Front Wire Entry, 2 Circuits |
Check Availability
|
2 |
2 |
Black |
Horizontal |
Yes |
|
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395273003
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Front Wire Entry, 3 Circuits |
No
|
3 |
3 |
Black |
Horizontal |
Yes |
|
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395273004
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Front Wire Entry, 4 Circuits |
No
|
4 |
4 |
Black |
Horizontal |
Yes |
66.000/g |
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395273005
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Front Wire Entry, 5 Circuits |
No
|
5 |
5 |
Black |
Horizontal |
Yes |
|
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395273006
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Front Wire Entry, 6 Circuits |
Check Availability
|
6 |
6 |
Black |
Horizontal |
Yes |
|
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |
|
395273007
|
5.00mm Pitch Eurostyle Vertical Plug, with Retention Screws, Front Wire Entry, 7 Circuits |
No
|
7 |
7 |
Black |
Horizontal |
Yes |
|
1 |
N/A |
No |
N/A |
5.00mm |
5.00mm |
Yes |
No |
-40° to +105°C |
12, 14, 16, 18, 20, 22, 24, 26 |
0.13-3.31 |