|
395100002
|
3.81mm Pitch Eurostyle Horizontal Plug, 2 Circuits |
Check Availability
|
2 |
2 |
Black |
Vertical |
No |
1.600/g |
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395100003
|
3.81mm Pitch Eurostyle Horizontal Plug, 3 Circuits |
Check Availability
|
3 |
3 |
Black |
Vertical |
No |
|
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395100004
|
3.81mm Pitch Eurostyle Horizontal Plug, 4 Circuits |
Check Availability
|
4 |
4 |
Black |
Vertical |
No |
|
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395100005
|
3.81mm Pitch Eurostyle Horizontal Plug, 5 Circuits |
Check Availability
|
5 |
5 |
Black |
Vertical |
No |
|
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395100006
|
3.81mm Pitch Eurostyle Horizontal Plug, 6 Circuits |
Check Availability
|
6 |
6 |
Black |
Vertical |
No |
|
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395100007
|
3.81mm Pitch Eurostyle Horizontal Plug, 7 Circuits |
Check Availability
|
7 |
7 |
Black |
Vertical |
No |
|
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395100008
|
3.81mm Pitch Eurostyle Horizontal Plug, 8 Circuits |
No
|
8 |
8 |
Black |
Vertical |
No |
|
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395100009
|
3.81mm Pitch Eurostyle Horizontal Plug, 9 Circuits |
No
|
9 |
9 |
Black |
Vertical |
No |
|
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395100010
|
3.81mm Pitch Eurostyle Horizontal Plug, 10 Circuits |
Check Availability
|
10 |
10 |
Black |
Vertical |
No |
|
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395100011
|
3.81mm Pitch Eurostyle Horizontal Plug, 11 Circuits |
No
|
11 |
11 |
Black |
Vertical |
No |
|
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395100012
|
3.81mm Pitch Eurostyle Horizontal Plug, 12 Circuits |
No
|
12 |
12 |
Black |
Vertical |
No |
|
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395100013
|
3.81mm Pitch Eurostyle Horizontal Plug, 13 Circuits |
No
|
13 |
13 |
Black |
Vertical |
No |
|
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395100014
|
3.81mm Pitch Eurostyle Horizontal Plug, 14 Circuits |
Check Availability
|
14 |
14 |
Black |
Vertical |
No |
|
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395100015
|
3.81mm Pitch Eurostyle Horizontal Plug, 15 Circuits |
No
|
15 |
15 |
Black |
Vertical |
No |
|
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395100016
|
3.81mm Pitch Eurostyle Horizontal Plug, 16 Circuits |
No
|
16 |
16 |
Black |
Vertical |
No |
|
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395100017
|
3.81mm Pitch Eurostyle Horizontal Plug, 17 Circuits |
No
|
17 |
17 |
Black |
Vertical |
No |
|
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395100018
|
3.81mm Pitch Eurostyle Horizontal Plug, 18 Circuits |
No
|
18 |
18 |
Black |
Vertical |
No |
|
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395100019
|
3.81mm Pitch Eurostyle Horizontal Plug, 19 Circuits |
No
|
19 |
19 |
Black |
Vertical |
No |
|
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395100020
|
3.81mm Pitch Eurostyle Horizontal Plug, 20 Circuits |
No
|
20 |
20 |
Black |
Vertical |
No |
|
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395105002
|
3.81mm Pitch Eurostyle Horizontal Plug, Green Housing, 2 Circuits |
Check Availability
|
2 |
2 |
Green |
Vertical |
No |
1.600/g |
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395105003
|
3.81mm Pitch Eurostyle Horizontal Plug, Green Housing, 3 Circuits |
No
|
3 |
3 |
Green |
Vertical |
No |
|
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395105004
|
3.81mm Pitch Eurostyle Horizontal Plug, Green Housing, 4 Circuits |
Check Availability
|
4 |
4 |
Green |
Vertical |
No |
|
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395105005
|
3.81mm Pitch Eurostyle Horizontal Plug, Green Housing, 5 Circuits |
Check Availability
|
5 |
5 |
Green |
Vertical |
No |
|
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395105006
|
3.81mm Pitch Eurostyle Horizontal Plug, Green Housing, 6 Circuits |
No
|
6 |
6 |
Green |
Vertical |
No |
4.700/g |
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |
|
395105007
|
3.81mm Pitch Eurostyle Horizontal Plug, Green Housing, 7 Circuits |
Check Availability
|
7 |
7 |
Green |
Vertical |
No |
|
1 |
N/A |
No |
N/A |
3.81mm |
3.81mm |
Yes |
No |
-40° to +105°C |
16, 18, 20, 22, 24 |
0.20-1.31 |