Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
350211001 | 2.50mm Pitch, Board-in Male Crimp Terminal, Right-Angle, Brass Tin (Sn) Plating, 28-22 AWG, Reel | Male | Brass | Tin | Tin | 0.040/g | Reel | 0.813µm | 0.813µm | Crimp or Compression | 1.90mm max. | 22, 30 | N/A | |
350211160 | 2.50mm Pitch, Board-in Male Crimp Terminal, Right-Angle, Tin (Sn) Plating, 28-22 AWG, Reel | Male | Phosphor Bronze | Tin | Tin | 0.072/g | Reel | 1.016µm | 1.016µm | Crimp or Compression | 1.90mm max. | 22, 24, 26, 28, 30 | N/A | |
350211201 | 2.00mm Pitch, Board-in Male Crimp Terminal, Right-Angle, Brass Tin (Sn) Plating, 30-24 AWG, Reel | Male | Brass | Tin | Tin | 0.062/g | Reel | 0.813µm | 0.813µm | Crimp or Compression | 1.50 mm max. | 24, 30 | N/A | |
350211301 | 2.00mm Pitch, Board-in Male Crimp Terminal, Right-Angle, Pre-Plated, 30-24 AWG, Reel | Male | Phosphor Bronze | Tin | Tin | 0.031/g | Reel | 0.813µm | 0.813µm | Crimp or Compression | 1.50mm max. | 24, 26, 28, 30 | N/A | |
350211360 | 2.00mm Pitch, Board-in Male Crimp Terminal, Right-Angle, Post-Tin Plated, 30-24 AWG, Reel | Male | Phosphor Bronze | Tin | Tin | 0.070/g | Reel | 1.016µm | 1.016µm | Crimp or Compression | 1.50mm max. | 24, 26, 28, 30 | N/A |