Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
349590340 | Mini50 Unsealed Receptacle, 3 Rows, with CPA, 34 Circuits, Polarization Option A, Black | 34 | Black | Receptacle | No | Yes | Yes | Nylon | 5.700/g | 3 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +105°C | |
349590341 | Mini50 Unsealed Receptacle, 3 Rows, with CPA, 34 Circuits, Polarization Option B, Gray | 34 | Gray | Receptacle | No | Yes | Yes | Nylon | 5.700/g | 3 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +105°C | |
349590342 | Mini50 Unsealed Receptacle, 3 Rows, with CPA, 34 Circuits, Polarization Option C, Dark Gray | 34 | Gray (Dark) | Receptacle | No | Yes | Yes | Nylon | 5.700/g | 3 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +105°C | |
349590347 | Mini50 Unsealed Receptacle, 3 Rows, without CPA, 34 Circuits, Polarization Option A, Black | 34 | Black | Receptacle | No | Yes | Yes | Nylon | 5.700/g | 3 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +105°C | |
349590348 | Mini50 Unsealed Receptacle, 3 Rows, without CPA, 34 Circuits, Polarization Option B, Gray | 34 | Gray | Receptacle | No | Yes | Yes | Nylon | 5.600/g | 3 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +105°C | |
349590349 | Mini50 Unsealed Receptacle, 3 Rows, without CPA, 34 Circuits, Polarization Option C, Dark Gray | 34 | Gray (Dark) | Receptacle | No | Yes | Yes | Nylon | 5.600/g | 3 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +105°C | |
349590383 | Mini50 Unsealed Receptacle, 3 Rows, with CPA, 38 Circuits, Polarization Option A, Black | 38 | Black | Receptacle | No | Yes | Yes | Nylon | 5.800/g | 3 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +105°C | |
349590384 | Mini50 Unsealed Receptacle, 3 Rows, with CPA, 38 Circuits, Polarization Option B, Gray | 38 | Gray | Receptacle | No | Yes | Yes | Nylon | 5.800/g | 3 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +105°C | |
349590385 | Mini50 Unsealed Receptacle, 3 Rows, with CPA, 38 Circuits, Polarization Option C, Dark Gray | 38 | Gray (Dark) | Receptacle | No | Yes | Yes | Nylon | 5.800/g | 3 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +105°C | |
349590390 | Mini50 Unsealed Receptacle, 3 Rows, without CPA, 38 Circuits, Polarization Option A, Black | 38 | Black | Receptacle | No | Yes | Yes | Nylon | 5.100/g | 3 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +105°C | |
349590391 | Mini50 Unsealed Receptacle, 3 Rows, without CPA, 38 Circuits, Polarization Option B, Gray | 38 | Gray | Receptacle | No | Yes | Yes | Nylon | 5.800/g | 3 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +105°C | |
349590392 | Mini50 Unsealed Receptacle, 3 Rows, without CPA, 38 Circuits, Polarization Option C, Dark Gray | 38 | Gray (Dark) | Receptacle | No | Yes | Yes | Nylon | 5.100/g | 3 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +105°C |