Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
08500105 | KK 396 Crimp Terminal 2478, 24-18 AWG, Reel, Brass Tin (Sn) | Female | Brass | Tin | Tin | 0.196/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 2.79mm max. | 18, 20, 22, 24 | N/A | ||
08500106 | KK 396 Crimp Terminal 2478, 24-18 AWG, Bag, Brass Tin (Sn) | Female | Brass | Tin | Tin | 0.280/g | Bag | 2.540µm | 2.540µm | Crimp or Compression | 2.79mm max. | 18, 20, 22, 24 | N/A | ||
08520071 | KK 396 Crimp Terminal 2478, 24-18 AWG, Reel, Phosphor Bronze, Tin (Sn) | Female | Phosphor Bronze | Tin | Tin | 0.198/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 2.79mm max. | 18, 20, 22, 24 | N/A | ||
08520072 | KK 396 Crimp Terminal 2478, 24-18 AWG, Bag, Phosphor Bronze, Tin (Sn) | Female | Phosphor Bronze | Tin | Tin | 0.240/g | Bag | 2.540µm | 2.540µm | Crimp or Compression | 2.79mm max. | 18, 20, 22, 24 | N/A | ||
08560105 | KK 396 Crimp Terminal 2478, 24-18 AWG, Reel, Brass, 0.51µm Selective Gold (Au) | Female | Brass | Gold | Gold | 0.150/g | Reel | 0.381µm | 0.051µm | Crimp or Compression | 2.79mm max. | 18, 20, 22, 24 | N/A | ||
08560106 | KK 396 Crimp Terminal 2478, 24-18 AWG, Bag, Brass, 0.51µm Selective Gold (Au) | No | Female | Brass | Gold | Gold | 0.150/g | Bag | 0.381µm | 0.051µm | Crimp or Compression | 2.79mm max. | 18, 20, 22, 24 | N/A | |
08580121 | KK 396 Crimp Terminal 2478, 24-18 AWG, Reel, Phosphor Bronze, 0.51µm Selective Gold (Au) | Female | Phosphor Bronze | Gold | Gold | 0.150/g | Reel | 0.381µm | 0.051µm | Crimp or Compression | 2.79mm max. | 18, 20, 22, 24 | N/A | ||
08580122 | KK 396 Crimp Terminal 2478, 24-18 AWG, Bag, Phosphor Bronze, 0.51µm Selective Gold (Au) | No | Female | Phosphor Bronze | Gold | Gold | 0.150/g | Bag | 0.381µm | 0.051µm | Crimp or Compression | 2.79mm max. | 18, 20, 22, 24 | N/A | |
08650114 | KK 396 Crimp Terminal 2478, 24-18 AWG, Reel, Phosphor Bronze, 0.38µm Selective Gold (Au) | Female | Phosphor Bronze | Gold | Gold | 0.150/g | Reel | 0.381µm | 0.381µm | Crimp or Compression | 2.79mm max. | 18, 20, 22, 24 | N/A | ||
08650115 | KK 396 Crimp Terminal 2478, 24-18 AWG, Bag, Phosphor Bronze, 0.38µm Selective Gold (Au) | No | Female | Phosphor Bronze | Gold | Gold | 0.150/g | Bag | 0.381µm | 0.381µm | Crimp or Compression | 2.79mm max. | 18, 20, 22, 24 | N/A | |
39000286 | KK 396 Crimp Terminal 2478, 24-18 AWG, Reel, Brass, 0.9µm Pre-Plated Tin (Sn) | 25 | Female | Brass | Tin | Tin | 0.152/g | Reel | 0.889µm | 0.889µm | Crimp or Compression | 1.30-2.50mm | 18, 24 | 0.21-0.82 |