|
2249310002
|
10.00mm Pitch Lever Activated Fixed Mount PCB Terminal Block, 35° Wire Entry, Left Rear Terminal, 2 Circuits |
Check Availability
|
2 |
2 |
Green |
35° Angle |
No |
Copper Alloy |
Tin |
Tin |
Polyamide |
10.200/kg |
1 |
Vertical |
No |
3.60mm |
2.00mm |
10.00mm |
10.00mm |
N/A |
No |
-40° to +115°C |
Through Hole |
4, 6, 8, 10, 12, 14, 16, 18 |
1.24-5.89 |
|
2249310003
|
10.00mm Pitch Lever Activated Fixed Mount PCB Terminal Block, 35° Wire Entry, Left Rear Terminal, 3 Circuits |
Check Availability
|
3 |
3 |
Green |
35° Angle |
No |
Copper Alloy |
Tin |
Tin |
Polyamide |
11.000/kg |
1 |
Vertical |
No |
3.60mm |
2.00mm |
10.00mm |
10.00mm |
N/A |
No |
-40° to +115°C |
Through Hole |
4, 6, 8, 10, 12, 14, 16, 18 |
1.24-5.89 |
|
2249310004
|
10.00mm Pitch Lever Activated Fixed Mount PCB Terminal Block, 35° Wire Entry, Left Rear Terminal, 4 Circuits |
Check Availability
|
4 |
4 |
Green |
35° Angle |
No |
Copper Alloy |
Tin |
Tin |
Polyamide |
|
1 |
Vertical |
No |
3.60mm |
2.00mm |
10.00mm |
10.00mm |
N/A |
No |
-40° to +115°C |
Through Hole |
4, 6, 8, 10, 12, 14, 16, 18 |
1.24-5.89 |
|
2249310005
|
10.00mm Pitch Lever Activated Fixed Mount PCB Terminal Block, 35° Wire Entry, Left Rear Terminal, 5 Circuits |
No
|
5 |
5 |
Green |
35° Angle |
No |
Copper Alloy |
Tin |
Tin |
Polyamide |
12.000/kg |
1 |
Vertical |
No |
3.60mm |
2.00mm |
10.00mm |
10.00mm |
N/A |
No |
-40° to +115°C |
Through Hole |
4, 6, 8, 10, 12, 14, 16, 18 |
1.24-5.89 |
|
2249310006
|
10.00mm Pitch Lever Activated Fixed Mount PCB Terminal Block, 35° Wire Entry, Left Rear Terminal, 6 Circuits |
No
|
6 |
6 |
Green |
35° Angle |
No |
Copper Alloy |
Tin |
Tin |
Polyamide |
11.000/kg |
1 |
Vertical |
No |
3.60mm |
2.00mm |
10.00mm |
10.00mm |
N/A |
No |
-40° to +115°C |
Through Hole |
4, 6, 8, 10, 12, 14, 16, 18 |
1.24-5.89 |
|
2249310007
|
10.00mm Pitch Lever Activated Fixed Mount PCB Terminal Block, 35° Wire Entry, Left Rear Terminal, 7 Circuit |
No
|
7 |
7 |
Green |
35° Angle |
No |
Copper Alloy |
Tin |
Tin |
Polyamide |
8.000/kg |
1 |
Vertical |
No |
3.60mm |
2.00mm |
10.00mm |
10.00mm |
N/A |
No |
-40° to +115°C |
Through Hole |
4, 6, 8, 10, 12, 14, 16, 18 |
1.24-5.89 |
|
2249310008
|
10.00mm Pitch Lever Activated Fixed Mount PCB Terminal Block, 35° Wire Entry, Left Rear Terminal, 8 Circuits |
No
|
8 |
8 |
Green |
35° Angle |
No |
Copper Alloy |
Tin |
Tin |
Polyamide |
9.000/kg |
1 |
Vertical |
No |
3.60mm |
2.00mm |
10.00mm |
10.00mm |
N/A |
No |
-40° to +115°C |
Through Hole |
4, 6, 8, 10, 12, 14, 16, 18 |
1.24-5.89 |
|
2249310009
|
10.00mm Pitch Lever Activated Fixed Mount PCB Terminal Block, 35° Wire Entry, Left Rear Terminal, 9 Circuits |
No
|
9 |
9 |
Green |
35° Angle |
No |
Copper Alloy |
Tin |
Tin |
Polyamide |
|
1 |
Vertical |
No |
3.60mm |
2.00mm |
10.00mm |
10.00mm |
N/A |
No |
-40° to +115°C |
Through Hole |
4, 6, 8, 10, 12, 14, 16, 18 |
1.24-5.89 |
|
2249310010
|
10.00mm Pitch Lever Activated Fixed Mount PCB Terminal Block, 35° Wire Entry, Left Rear Terminal, 10 Circuits |
No
|
10 |
10 |
Green |
35° Angle |
No |
Copper Alloy |
Tin |
Tin |
Polyamide |
11.000/kg |
1 |
Vertical |
No |
3.60mm |
2.00mm |
10.00mm |
10.00mm |
N/A |
No |
-40° to +115°C |
Through Hole |
4, 6, 8, 10, 12, 14, 16, 18 |
1.24-5.89 |
|
2249310011
|
10.00mm Pitch Lever Activated Fixed Mount PCB Terminal Block, 35° Wire Entry, Left Rear Terminal, 11 Circuits |
No
|
11 |
11 |
Green |
35° Angle |
No |
Copper Alloy |
Tin |
Tin |
Polyamide |
8.000/kg |
1 |
Vertical |
No |
3.60mm |
2.00mm |
10.00mm |
10.00mm |
N/A |
No |
-40° to +115°C |
Through Hole |
4, 6, 8, 10, 12, 14, 16, 18 |
1.24-5.89 |
|
2249310012
|
10.00mm Pitch Lever Activated Fixed Mount PCB Terminal Block, 35° Wire Entry, Left Rear Terminal, 12 Circuits |
No
|
12 |
12 |
Green |
35° Angle |
No |
Copper Alloy |
Tin |
Tin |
Polyamide |
9.000/kg |
1 |
Vertical |
No |
3.60mm |
2.00mm |
10.00mm |
10.00mm |
N/A |
No |
-40° to +115°C |
Through Hole |
4, 6, 8, 10, 12, 14, 16, 18 |
1.24-5.89 |