|
2155103031
|
PowerWize BMI 3.40mm, 2-circuit, Screw Mount, Right-Angle Header, Tray |
Check Availability
|
No |
2 |
2 |
Black |
3.40mm |
200 |
No |
94V-0 |
No |
No |
No |
Copper Alloy |
Silver |
Silver |
Liquid Crystal Polymer |
24.220/g |
1 |
Right Angle |
Tray |
|
Yes |
Yes |
1.58mm min |
12.50mm |
12.50mm |
3.180µm |
3.180µm |
Yes |
Yes |
-40° to +125°C |
Screw Mount |
|
2155103241
|
PowerWize BMI 3.40mm, 2-circuit, Solder Tail, Right-Angle Header, Tray |
Check Availability
|
No |
2 |
2 |
Black |
3.40mm |
200 |
No |
94V-0 |
No |
No |
No |
Copper Alloy |
Silver |
Silver |
Liquid Crystal Polymer |
23.300/g |
1 |
Right Angle |
Tray |
3.50mm |
Yes |
Yes |
2.36mm |
12.50mm |
12.50mm |
3.180µm |
3.180µm |
Yes |
Yes |
-40° to +125°C |
Solder |
|
2155106031
|
PowerWize BMI 6.00mm, 2-circuit, Screw Mount, Right-Angle Header, Tray |
Check Availability
|
No |
2 |
2 |
Black |
6.00mm |
200 |
No |
94V-0 |
No |
No |
No |
Copper Alloy |
Silver |
Silver |
Liquid Crystal Polymer |
53.504/g |
1 |
Right Angle |
Tray |
|
Yes |
Yes |
1.58mm min |
17.00mm |
17.00mm |
3.180µm |
3.180µm |
Yes |
Yes |
-40° to +125°C |
Screw Mount |
|
2155106241
|
PowerWize BMI 6.00mm, 2-circuit, Solder Tail, Right-Angle Header, Tray |
Check Availability
|
No |
2 |
2 |
Black |
6.00mm |
200 |
No |
94V-0 |
No |
No |
No |
Copper Alloy |
Silver |
Silver |
Liquid Crystal Polymer |
53.120/g |
1 |
Right Angle |
Tray |
3.50mm |
Yes |
Yes |
2.36mm |
17.00mm |
17.00mm |
3.180µm |
3.180µm |
Yes |
Yes |
-40° to +125°C |
Solder |
|
2155108031
|
PowerWize BMI 8.00mm, 2-circuit, Screw Mount, Right-Angle Header, Tray |
Check Availability
|
No |
2 |
2 |
Black |
8.00mm |
200 |
No |
94V-0 |
No |
No |
No |
Copper Alloy |
Silver |
Silver |
Liquid Crystal Polymer |
72.380/g |
1 |
Right Angle |
Tray |
|
Yes |
Yes |
1.58mm min |
19.00mm |
19.00mm |
3.180µm |
3.180µm |
Yes |
Yes |
-40° to +125°C |
Screw Mount |
|
2155108241
|
PowerWize BMI 8.00mm, 2-circuit, Solder Tail, Right-Angle Header, Tray |
Check Availability
|
No |
2 |
2 |
Black |
8.00mm |
200 |
No |
94V-0 |
No |
No |
No |
Copper Alloy |
Silver |
Silver |
Liquid Crystal Polymer |
73.790/g |
1 |
Right Angle |
Tray |
3.50mm |
Yes |
Yes |
2.36mm |
19.00mm |
19.00mm |
3.180µm |
3.180µm |
Yes |
Yes |
-40° to +125°C |
Solder |