|
2028280068
|
Mirror Mezz Hermaphroditic Connector, 2.50mm Connector Height, BGA-Attach Mounting, 15 Pair, 11 Row, 688 Circuits, 0.76µm Gold (Au) Plating, without Pegs |
No
|
No |
688 |
688 |
Black |
100 |
No |
94V-0 |
No |
Yes |
No |
No |
5.00mm |
High Performance Alloy (HPA) |
Gold |
Tin |
High Temperature Thermoplastic |
5.360/g |
11 |
Vertical |
Embossed Tape on Reel |
Yes |
Yes |
1.50mm, 4.00mm |
0.762µm |
Yes |
Yes |
|
|
-55° to +105°C |
BGA Solder |
|
2028280506
|
Mirror Mezz Hermaphroditic Connector, 2.50mm Connector Height, BGA-Attach Mounting, 6 Pair, 5 Row, 124 Circuits, 0.76µm Gold (Au) Plating, with Pegs |
Check Availability
|
No |
124 |
124 |
Black |
100 |
No |
94V-0 |
No |
Yes |
No |
No |
5.00mm |
High Performance Alloy (HPA) |
Gold |
Tin |
High Temperature Thermoplastic |
1.455/g |
5 |
Vertical |
Embossed Tape on Reel |
Yes |
Yes |
1.50mm, 4.00mm |
0.762µm |
Yes |
Yes |
Yes |
Yes |
-55° to +105°C |
BGA Solder |
|
2028281506
|
Mirror Mezz Hermaphroditic Connector, 2.50mm Connector Height, BGA-Attach Mounting, 6 Pair, 15 Row, 404 Circuits, 0.76µm Gold (Au) Plating, with Pegs |
Check Availability
|
No |
404 |
404 |
Black |
100 |
No |
94V-0 |
No |
Yes |
No |
No |
5.00mm |
High Performance Alloy (HPA) |
Gold |
Tin |
High Temperature Thermoplastic |
3.330/g |
15 |
Vertical |
Embossed Tape on Reel |
Yes |
Yes |
1.50mm, 4.00mm |
0.762µm |
Yes |
Yes |
Yes |
Yes |
-55° to +105°C |
BGA Solder |