| Part Number | Web Description | ||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2024100002 | Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Right-Angle, Mid-Mount, Surface Mount, 0.75µm Gold (Au) Plating, Waterproof | 24 | 24 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Mid-Mount | 0.482/g | 2 | Right Angle | Embossed Tape on Reel | Yes | Yes | No | 0.60mm, 0.70mm | 0.50mm | 0.50mm | 0.750µm | 0.025µm | No | Yes | 1 | -40° to +85°C | Surface Mount | Yes | IPx8 |