|
2005062004
|
stAK50h 2 Bay Right-Angle Hybrid Header, 53 Circuits, Bay 1: 28 Circuits/Key 4/Black; Bay 2: 25 Circuits/Key 1/Green; Tube |
No
|
No |
53 |
53 |
Black, Green |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
13.800/g |
5 |
Right Angle |
Tube |
Yes |
No |
1.60mm |
2.00mm, 4.00mm, 7.20mm |
2.00mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062005
|
stAK50h 2 Bay Right-Angle Hybrid Header, 39 Circuits, Bay 1: 12 Circuits/Key 1/Black; Bay 2: 27 Circuits/Key 1/Black; Tube |
No
|
No |
39 |
39 |
Black |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
21.215/g |
4, 5 |
Right Angle |
Tube |
Yes |
No |
1.60mm |
2.00mm, 4.00mm, 7.20mm |
2.00mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062007
|
stAK50h 2 Bay Right-Angle Hybrid Header, 24 Circuits, Bay 1: 12 Circuits/Key 1/Black; Bay 2: 12 Circuits/Key 2/Green; Tube |
No
|
No |
24 |
24 |
Black, Green |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
29.846/g |
4, 5 |
Right Angle |
Tube |
Yes |
No |
1.60mm |
4.00mm, 7.20mm |
4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062008
|
stAK50h 2 Bay Right-Angle Hybrid Header, 64 Circuits, Bay 1: 32 Circuits/Key 1/Black; Bay 2: 32 Circuits/Key 3/Dark Gray; Tube |
No
|
No |
64 |
64 |
Black, Gray (Dark) |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
20.200/g |
5 |
Right Angle |
Tube |
Yes |
No |
1.60mm |
2.00mm, 4.00mm |
2.00mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062009
|
stAK50h 2 Bay Right-Angle Hybrid Header, 56 Circuits, Bay 1: 28 Circuits/Key 4/Black; Bay 2: 28 Circuits/Key 1/Dark Gray; Tube |
No
|
No |
56 |
56 |
Black, Gray (Dark) |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
20.760/g |
5 |
Right Angle |
Tube |
Yes |
No |
1.60mm |
2.00mm, 4.00mm |
2.00mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062011
|
stAK50h 2 Bay Right-Angle Hybrid Header, 54 Circuits, Bay 1: 27 Circuits/Key 1/Black; Bay 2: 27 Circuits/Key 2/Green; Tube |
No
|
No |
54 |
54 |
Black, Green |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
20.800/g |
5 |
Right Angle |
Tube |
Yes |
No |
1.60mm |
2.00mm, 4.00mm |
2.00mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062012
|
stAK50h 2 Bay Right-Angle Hybrid Header, 44 Circuits, Bay 1: 32 Circuits/Key 3/Dark Gray; Bay 2: 12 Circuits/Key 1/Black; Tube |
No
|
No |
44 |
44 |
Black, Gray (Dark) |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
13.800/g |
4, 5 |
Right Angle |
Tube |
Yes |
No |
1.60mm |
2.00mm, 4.00mm, 7.20mm |
2.00mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062013
|
stAK50h 2 Bay Right-Angle Hybrid Header, 64 Circuits, Bay 1: 32 Circuits/Key 3/Dark Gray; Bay 2: 32 Circuits/Key 4/Purple; Tube |
No
|
No |
64 |
64 |
Gray (Dark), Purple |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
20.180/g |
5 |
Right Angle |
Tube |
Yes |
No |
1.60mm |
2.00mm, 4.00mm |
2.00mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062014
|
stAK50h 2 Bay Right-Angle Hybrid Header, 64 Circuits, Bay 1: 32 Circuits/Key 4/Purple; Bay 2: 32 Circuits/Key 1/Black; Tube |
No
|
No |
64 |
64 |
Purple, Black |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
20.180/g |
5 |
Right Angle |
Tube |
Yes |
No |
1.60mm |
2.00mm, 4.00mm |
2.00mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062015
|
stAK50h 2 Bay Right-Angle Hybrid Header, 39 Circuits, Bay 1: 27 Circuits/Key 1/Black; Bay 2: 12 Circuits/Key 4/Gray; Tube |
No
|
No |
39 |
39 |
Black, Gray |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
20.920/g |
4, 5 |
Right Angle |
Tube |
Yes |
No |
1.60mm |
2.00mm, 4.00mm, 7.20mm |
2.00mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062017
|
stAK50h 2 Bay Right-Angle Hybrid Header, 57 Circuits, Bay 1: 25 Circuits/Key 1/Green; Bay 2: 32 Circuits/Key 2/Blue; Tube |
No
|
No |
57 |
57 |
Green, Blue |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
21.194/g |
5 |
Right Angle |
Tube |
Yes |
No |
1.60mm |
2.00mm, 4.00mm, 7.20mm |
2.00mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062018
|
stAK50h 2 Bay Right-Angle Hybrid Header, 52 Circuits, Bay 1: 27 Circuits/Key 1/Black; Bay 2: 25 Circuits/Key 1/Green; Tube |
No
|
No |
52 |
52 |
Black, Green |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
22.008/g |
5 |
Right Angle |
Tube |
Yes |
No |
1.60mm |
2.00mm, 4.00mm, 7.20mm |
2.00mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062019
|
stAK50h 2 Bay Right-Angle Hybrid Header, 50 Circuits, Bay 1: 25 Circuits/Key 1/Green; Bay 2: 25 Circuits/Key 2/Gray; Tube |
No
|
No |
50 |
50 |
Green, Gray |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
21.694/g |
5 |
Right Angle |
Tube |
Yes |
No |
1.60mm |
2.00mm, 7.20mm |
2.00mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062020
|
stAK50h 2 Bay Right-Angle Hybrid Header, 60 Circuits, Bay 1: 32 Circuits/Key 1/Black; Bay 2: 28 Circuits/Key 1/Dark Gray; Tube |
No
|
No |
60 |
60 |
Black, Gray (Dark) |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
20.663/g |
5 |
Right Angle |
Tube |
Yes |
No |
1.60mm |
2.00mm, 4.00mm |
2.00mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062021
|
stAK50h 2 Bay Right-Angle Hybrid Header, 57 Circuits, Bay 1: 25 Circuits/Key 3/Black; Bay 2: 32 Circuits/Key 1/Black; Tube |
No
|
No |
57 |
57 |
Black |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
20.993/g |
5 |
Right Angle |
Tube |
Yes |
No |
1.60mm |
2.00mm, 4.00mm, 7.20mm |
2.00mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062022
|
stAK50h 2 Bay Right-Angle Hybrid Header, 57 Circuits, Bay 1: 32 Circuits/Key 2/Blue; Bay 2: 25 Circuits/Key 1/Green; Tube |
No
|
No |
57 |
57 |
Blue, Green |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
20.800/g |
5 |
Right Angle |
Tube |
Yes |
No |
1.60mm |
2.00mm, 4.00mm, 7.20mm |
2.00mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062023
|
stAK50h 2 Bay Right-Angle Hybrid Header, 44 Circuits, Bay 1: 32 Circuits/Key 3/Dark Gray; Bay 2: 12 Circuits/Key 1/Black; Tray |
No
|
No |
44 |
44 |
Black, Gray (Dark) |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
20.871/g |
4, 5 |
Right Angle |
Tray |
Yes |
No |
1.60mm |
2.00mm, 4.00mm, 7.20mm |
2.00mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062024
|
stAK50h 2 Bay Right-Angle Hybrid Header, 57 Circuits, Bay 1: 25 Circuits/Key 3/Black; Bay 2: 32 Circuits/Key 1/Black; Tray |
No
|
No |
57 |
57 |
Black |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
20.633/g |
5 |
Right Angle |
Tray |
Yes |
No |
1.60mm |
2.00mm, 4.00mm, 7.20mm |
2.00mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062025
|
stAK50h 2 Bay Right-Angle Hybrid Header, 44 Circuits, Bay 1: 32 Circuits/Key 2/Blue; Bay 2: 12 Circuits/Key 2/Green; Tube |
No
|
No |
44 |
44 |
Blue, Green |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
20.600/g |
4, 5 |
Right Angle |
Tube |
Yes |
No |
1.60mm |
2.00mm, 4.00mm, 7.20mm |
2.00mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062026
|
stAK50h 2 Bay Right-Angle Hybrid Header, 64 Circuits, Bay 1: 32 Circuits/Key 1/Black; Bay 2: 32 Circuits/Key 3/Dark Gray; Tray |
No
|
No |
64 |
64 |
Black, Gray (Dark) |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
20.845/g |
5 |
Right Angle |
Tray |
Yes |
No |
1.60mm |
2.00mm, 4.00mm |
2.00mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062027
|
stAK50h 2 Bay Right-Angle Hybrid Header, 53 Circuits, Bay 1: 28 Circuits/Key 1/Dark Gray; Bay 2: 25 Circuits/Key 1/Green; Tube |
No
|
No |
53 |
53 |
Gray (Dark), Green |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
20.762/g |
5 |
Right Angle |
Tube |
Yes |
No |
1.60mm |
2.00mm, 4.00mm, 7.20mm |
2.00mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062028
|
stAK50h 2 Bay Right-Angle Hybrid Header, 60 Circuits, Bay 1: 28 Circuits/Key 2/Green; Bay 2: 32 Circuits/Key 1/Black; Tube |
No
|
No |
60 |
60 |
Green, Black |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
20.610/g |
5 |
Right Angle |
Tube |
Yes |
No |
1.60mm |
2.00mm, 4.00mm |
2.00mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062029
|
stAK50h 2 Bay Right-Angle Hybrid Header, 44 Circuits, Bay 1: 12 Circuits/Key 1/Black; Bay 2: 32 Circuits/Key 2/Blue; Tube |
No
|
No |
44 |
44 |
Black, Blue |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
20.448/g |
4, 5 |
Right Angle |
Tube |
Yes |
No |
1.60mm |
2.00mm, 4.00mm, 7.20mm |
2.00mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062030
|
stAK50h 2 Bay Right-Angle Hybrid Header, 37 Circuits, Bay 1: 25 Circuits/Key 1/Green; Bay 2: 12 Circuits/Key 1/Black; Tube |
No
|
No |
37 |
37 |
Green, Black |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
20.581/g |
4, 5 |
Right Angle |
Tube |
Yes |
No |
1.60mm |
2.00mm, 7.20mm, 4.00mm |
2.00mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |
|
2005062031
|
stAK50h 2 Bay Right-Angle Hybrid Header, 35 Circuits, Bay 1: 23 Circuits/Key 1/Dark Gray; Bay 2: 12 Circuits/Key 3/Purple; Tube |
No
|
No |
35 |
35 |
Gray (Dark), Purple |
10 |
No |
No |
Yes |
Yes |
Yes |
Copper Alloy |
Tin |
Tin |
SPS |
20.581/g |
4, 5 |
Right Angle |
Tube |
Yes |
No |
1.60mm |
2.00mm, 8.10mm, 4.00mm, 7.20mm |
2.00mm, 2.54mm, 4.00mm |
Yes |
Yes |
Yes |
Yes |
-40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |
Through Hole |